Cable Ducting for Novastar and Eurorack, RAL 7035, Screwed, 3 U
- To cover the opening on shortened doors or rear panels
- Frame, St, 2.5 mm
- With black brush strip
Data subject to change without notice
PRODUCT ATTRIBUTES
- Product Type: Cover
- Type: Cable Duct
- Rack Height: 3 U
- Material: Steel
- Color: Light Grey
- Color Code: RAL 7035
Resellers in your area
Below is a list of local resellers who currently have this item in stock:
Distributor | Quantity | Date in Stock | ||
---|---|---|---|---|
There is no information available. |
ADDITIONAL PRODUCT DETAILS
Cover the opening on shortened doors or rear panels for a more asthetic look.
CERTIFICATIONS
Item(s) Delivered
Delivery of this product includes the following item(s):
Item | Description | Quantity | |
---|---|---|---|
1 | 19" cable ducting plate, St, 2,5 mm, RAL 7035 | 1 | |
2 | Brush strip black | 1 |
RESOURCES
Approval Agency Certificate
*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.