CompacPRO Desktop Case, Unshielded, 2 U, 42 HP, 391 mm
- Desktop case for individual assembly
- Aluminum construction ensures robust solution
- International dimensions in accordance with IEC 6297-3-101
- Side panel with integrated handle function
- Front and rear identical, depth-symmetrical construction
- Ventilation slots in base plate
- IP 20 in accordance with IEC 60529
Data subject to change without notice
PRODUCT ATTRIBUTES
- Product Type: Case
- Product Family: CompacPRO
- Type: Case for Individual Electronic Components
- Rack Height: 2 U
- Height: 102.6 mm
- Usable Height: 84.4 mm
- Rack Width: 42 HP
- Width: 257 mm
- Usable Width: 219 mm
- Depth: 391 mm
- EMC Shielding: No
- Static Load: 30 kg
- Protection Rating: IP20
- Front Frame Construction: Single Piece
- Cooling Option: No
- Complies With: IEC 60297-3-103
- Package Quantity: 1
Resellers in your area
Below is a list of local resellers who currently have this item in stock:
Distributor | Quantity | Date in Stock | ||
---|---|---|---|---|
There is no information available. |
ADDITIONAL PRODUCT DETAILS
The nVent SCHROFF CompacPRO case provides electronics protection for 19" and individual electronic assemblies. The aluminum die cast frame and profile sidepanels guarantee a robust solution. In addition an extensive accessory range is available.
GND / earthing connections in accordance with
CERTIFICATIONS
Item(s) Delivered
Delivery of this product includes the following item(s):
Item | Description | Quantity | |
---|---|---|---|
1 | Side panel, Al extrusion, powder‐coated, RAL 7016 | 2 | |
2 | Frame, Al die‐cast, powder‐coated, RAL 7016 | 2 | |
3 | Cover plate, Al, 1.5 mm, powder‐coated, RAL 9006, with GND/earthing connection | 1 | |
4 | Base plate with 4 rows of ventilation slots, Al, 1.5 mm, powder‐coated RAL 9006, with earthing connection | 1 | |
5 | Case foot with anti‐slip protection, PC, black | 4 | |
6 | Fixing adaptor for cover plate, prefitted | 8 | |
7 | Assembly kit, also allows the fitting of a full‐width front panel, two cover brackets or a rear panel | 1 |
RESOURCES
Approval Agency Certificate
Catalog
Installation Manual / Instruction Sheet
*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.