MTCA.4 System for 2 Double and 2 Single Mid-size AMC Modules, 1 U, eMCH
- In accordance with MTCA.4 Specification
- Integrated MCH with Ethernet uplink and USB interface
- 1 GbE links from MCH to each of 4 AMC slots
- Direct connection of ports 2 to 15 between both AMC slots (see backplane topology); Supports PCIe Gen 3
- 400 W cooling capacity at an ambient temperature of 55°C, airflow from right to left, temperature-regulated fans
- Fan unit and fan filter are easy to replace
- 90 ... 264 VAC wide voltage range input on rear of case, 400 W PSU in rear section of case
- 2 AMC Double Mid-size slots with RTM slots, 2 AMC Single Mid-size slots
- Space for an optional embedded CLK module
- Modified systems available on request
PRODUCT ATTRIBUTES
- Product Type: System
- Number of Slots: 4
- Type: 19" Rack Mount
- Backplane Type: GbE Star to eMCH, Other Ports Connected Between AMC
- Data Transfer: GbE; PCIe Gen3
- Power per Slot: 80 W
- Input Voltage AC: 100 – 240 V
- Airflow Direction: Right to Left
- Rack Height: 1 U
- Power Supply Type: Open Frame
- Power Supply Included: Yes
- Rear I/O: Yes
- Complies With: PICMG MTCA.4 R1.0
- Depth: 373 mm
- Width: 444 mm
Resellers in your area
Below is a list of local resellers who currently have this item in stock:
Distributor | Quantity | Date in Stock | ||
---|---|---|---|---|
There is no information available. |
ADDITIONAL PRODUCT DETAILS
Small, compact system to hold 2 Double Mid-size AMC modules with RTM and 2 Single Mid-Size AMC modules. ePM (embedded Power Module) and eMCH already integrated
CERTIFICATIONS
Item(s) Delivered
Delivery of this product includes the following item(s):
Item | Description | Quantity | |
---|---|---|---|
1 | Shielded case, St, black RAL 9005, 1 U, 444 mm wide, 373 mm deep, with horizontal slots for 2 Double and 2 Single Mid-size AdvancedMC modules | 1 | |
2 | Embedded MCH, integrated | 1 | |
3 | Backplane, 4 slot, with fan control and AdvancedMC slot power activation | 1 | |
4 | AC mains input via 1 IEC 320-C20 AC mains plug, 400 W open frame PSU, 90 - 264 VAC | 1 | |
5 | Air filter, easy to replace | 1 | |
6 | Installation space for an embedded CLK module | 1 |
RESOURCES
Approval Agency Certificate
Drawing Document
Installation Manual / Instruction Sheet
*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.