Skip to main content

Please Select Your Country/Language Preferences

MTCA.4 System for 12 Double Mid-Size AMC Modules, WR, JSM, 9 U, 84 HP

  • In accordance with PICMG MTCA.4 R1.0 specification
  • 9 U, 84 HP system for 12 Double Mid-Size AdvancedMC modules, 2 Double Full-Size MCHs, and 4 Double Full-Size power modules
  • 12 rear transition module slots for Double Mid-Size RTMs
  • Backplane with dual star topology, direct connections for S-ATA / SAS, clock and trigger lines per PICMG MTCA.4
  • Telecom and fabric clock topology per PICMG AMC.0 R2.0
  • 2 hot-swap fan modules with cooling unit manager (CU EMMC), airflow from bottom front to top rear
  • Optionally fan speeds for front and rear sections can be separately adjusted via the MCH
More

Catalog #:

11850-027
Your price:
--
List price (RRP):
--
Price per piece, excluding VAT*
Distributor availability

To add cut-outs, change color or see more options for 11850-027, click Customize below:

Customize

Data subject to change without notice

PRODUCT ATTRIBUTES

  • Product Type: System
  • Number of Slots: 12
  • Type: 19" Rack Mount
  • Backplane Type: MTCA.4 Dual Star Topology, JSM, White Rabbit
  • Data Transfer: 40 GbE; PCIe Gen3
  • Power per Slot: 80 W
  • Airflow Direction: Front to Rear
  • Rack Height: 9 U
  • Power Supply Type: (4) Double Full-size PM
  • Power Supply Included: No
  • Rear I/O: Yes
  • Complies With: PICMG MTCA.4 R1.0
  • Depth: 373.3 mm
  • Height: 400.05 mm

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

Accessories

guide rails
MTCA Splitting Kit
Catalog #: 20849-115
microtca4 filler modules
MicroTCA.4 Front Panel (above MCH), Mid-Size Single, Shielded, SSt
Catalog #: 21850-102
microtca4 filler modules
MicroTCA.4 Front Panel (above MCH), Full-Size Single, Shielded, SSt
Catalog #: 21850-103
microtca4 filler modules
MTCA.4 Filler Module With Air Baffle, Mid-Size Double
Catalog #: 21850-106
microtca4 filler modules
MTCA.4 Filler Module With Air Baffle, Full-Size Double
Catalog #: 21850-107
microtca4 filler modules
MTCA.4 RTM Filler Module With Air Baffle, Full-Size Double
Catalog #: 21850-109
microtca4 filler modules
MTCA.4 RTM Filler Module With Air Baffle, Full-Size Double, for RTM BP Cover Z3
Catalog #: 21850-129
microtca4 filler modules
MTCA.4 RTM Filler Module With Air Baffle, Mid-Size Double, for RTM BP
Catalog #: 21850-130
microtca4 filler modules
MTCA.4 RTM Filler Module With Air Baffle, Full-Size Double, for RTM BP
Catalog #: 21850-131

Recommended products

19inch ac/dc switch mode psus for MicroTCA
PSU 19" AC/DC for MicroTCA, With Management (PM EMMC) Double Full‐Size
Catalog #: 11098-547
field replaceable units FRU air filters and fan units
MTCA Field Replaceable Units, Cooling Unit for 9 U MTCA.4 Systems
Catalog #: 21890-142
replacement filter for 19 fans
MTCA Field Replaceable Units, Air filter for 9 U MTCA.4 Systems
Catalog #: 21890-143

ADDITIONAL PRODUCT DETAILS

The system is designed for high-performance applications with a high level of availability, where redundancy of all components is required. The two redundant hot-swap fan modules with EMMC in push-pull configuration ensure that the front and rear slots are properly cooled. The fan speed is controlled independently for front and rear and is set via the MCH. Cable trays on the front and rear of the enclosure simplify cable management. The system can take up to four power modules to ensure a sufficient power supply for the application. The backplane features clock and trigger lines per PICMG MTCA.4, as well as interlocks. It also provides direct connections for SAS/SATA and lines between the AMCs

Modified systems available on request.

CERTIFICATIONS

  • UR
  • PICMG
  • RoHS

Item(s) Delivered

Delivery of this product includes the following item(s):

Item Description Quantity
1 MicroTCA system, 9 U, 84 HP, 373 mm deep, zinc-plated 1
2 AdvancedMC module slot, with guide rail, for vertical board mounting 12
3 RTM module slot, with guide rail, for vertical board mounting 12
4 Backplane with dual star topology for 12 AdvancedMC modules, 2 MCHs, and 4 power modules 1
5 Hot-swap fan unit with cooling unit manager (CU EMMC) and 6 fans 2
6 Air filter, replaceable from front 1

*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.