Skip to main content

Please Select Your Country/Language Preferences

19" Pusher Fan, 3 U, Axial, 115 VAC

  • Ventilation directed accurately to the electronics
  • 19" Pusher Fan, 3 U, Axial
  • Air infeed from front, air exits at the top rear of cabinet (guided upwards by cover plates or via hoses to rear and upwards)
  • Contact protection in accordance with DIN EN ISO 13857
More

Catalog #:

10713-547
Your price:
--
List price (RRP):
--
Price per piece, excluding VAT*
Distributor availability

Data subject to change without notice

PRODUCT ATTRIBUTES

  • Product Type: Fan Unit
  • Input Voltage AC: 115 V min

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

Accessories

Air Deflector Plate for 19" Pusher Fan, 3 U, Hose Connection Rear
Air Deflector Plate for 19" Pusher Fan, 3 U, Hose Connection Rear
Catalog #: 20713-502
Air Deflector Plate for 19" Pusher Fan, 3 U, Hose Connection Upper Rear
Air Deflector Plate for 19" Pusher Fan, 3 U, Hose Connection Upper Rear
Catalog #: 20713-503
Air Deflector Plate for 19" Pusher Fan, 3 U, Upper Front
Air Deflector Plate for 19" Pusher Fan, 3 U, Upper Front
Catalog #: 20713-504
Air Deflector Plate for 19" Pusher Fan, 3 U, Rear
Air Deflector Plate for 19" Pusher Fan, 3 U, Rear
Catalog #: 20713-505
19 fan to subrack
Connecting Bracket, EuropacPRO
Catalog #: 21101-954
mains cable
Mains Cable, USA to IEC C13, 2.5 m, Black
Catalog #: 60103-141
replacement filter for 19 fans
Replacement Air Filter Mat for 19" Pusher Fan 3 U, Axial
Catalog #: 60713-868

ADDITIONAL PRODUCT DETAILS

Fan tray with integrated pusher fan.

With cover plates, this pusher fan can be re-fitted to different cooling concepts

CERTIFICATIONS

  • EAC
  • CE
  • RoHS

Item(s) Delivered

Delivery of this product includes the following item(s):

Item Description Quantity
1 Case, St, 1 mm, AI-Zn; perforated hinged front panel, Al, 2.5 mm; filter mat, synthetic fibre, filter class G 2 to DIN EN 779 1
2 Radial fan with mains fuse 1
3 Plug (mains input, IEC 60320); safety clamp, mechanical strain relief for mains input cable 1

*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.