Etsirack Cabinet Frame, 1 Piece
- Welded frame with metric grid holes in accordance with ETS 300119-3
- Mounting height 81 SU
- Static load-carrying capacity 200 kg
- Back-to-back row layout is possible
- In accordance with standards IEC 48 D and ETS 300 119
- Top mounted cabling frame
Data subject to change without notice
PRODUCT ATTRIBUTES
- Product Type: Cabinet/Rack Frame
- Product Family: Etsirack
- Type: Standard
- Frame Material: Steel
- Color: Light Grey
- Color Code: RAL 7035
- Height: 2200 mm
- Width: 600 mm
- Depth: 300 mm
- Static Load: 200 kg
Resellers in your area
Below is a list of local resellers who currently have this item in stock:
Distributor | Quantity | Date in Stock | ||
---|---|---|---|---|
There is no information available. |
ADDITIONAL PRODUCT DETAILS
Welded frame with metric grid holes in accordance with ETS 300119-3, with load capacity of 200 kg.
CERTIFICATIONS
Item(s) Delivered
Delivery of this product includes the following item(s):
Item | Description | Quantity | |
---|---|---|---|
1 | Frame, St, 2 mm, RAL 7035 | 1 | |
2 | Front door with perforation, St, 1.5 mm, RAL 7035 with safety lock incl. 2 keys, GND/earthing | 1 | |
3 | Adjustable feet, St, zinc‐plated, polyamide black | 4 | |
4 | Base/plinth, St, 2 mm, RAL 7035 | 1 | |
5 | Blanking plug, polyamide, white, for socket cut‐out | 1 |
RESOURCES
Catalog
Data Sheet
Installation Manual / Instruction Sheet
*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.