One-for-all centralizing gateway:
- Web browser GUI for setup, monitoring and maintenance
- 3 management ports to connect external sensors and Modbus devices
- Up to 16 sensors per management port, up to 40m total cable length
- Supports industry standard network protocols (HTTPS, SNMP, SMTP, BACnet, Modbus/TCP and HPI)
Filter By
Filter By
Products | 6 results
Digital Contact Sensor (Input) with 12V PSU for Guardian Management Gateway
- Product Type: Sensor
- Type: Digital Contact
- Works With: Guardian Management Gateway
Catalog #:
21070-125
Digital Contact Sensor (Output) for Guardian Management Gateway
- Product Type: Sensor
- Type: Digital Contact
- Works With: Guardian Management Gateway
Catalog #:
21070-124
Temperature, Humidity, Digital Contact Sensor for Guardian
- Product Type: Sensor
- Type: Temperature, Humidity and Digital Contact
- Works With: Guardian Management Gateway
Catalog #:
21070-120
Guardian Management Gateway AC
- Product Type: Management Unit
- Type: Base Unit Management Gateway
- Rack Height: 1 U
- Height: 45 mm
- Width: 350 mm
- Depth: 45 mm
- Input Voltage AC: 100 – 240 V
- Material: Aluminum
- Finish: Powder Coated
Catalog #:
11079-001
Guardian Management Gateway
- Product Type: Management Unit
- Type: Base Unit Management Gateway
- Rack Height: 1 U
- Height: 45 mm
- Width: 250 mm
- Depth: 45 mm
- Input Voltage DC: 12 V min
- Material: Aluminum
- Finish: Powder Coated
Catalog #:
11079-000
"19"" Mounting Bracket for Guardian Management Gateway"
- Product Type: Bracket
- Works With: Guardian Management Gateway
- Material: Steel
- Color: Black Grey
- Color Code: RAL 9005
- Rack Height: 1 U
- Height: 45 mm
Catalog #:
21079-000