Skip to main content

Please Select Your Country/Language Preferences

PSU 19" for CompactPCI, AC/DC, 3 U, 8 HP

  • Connector P47 and CompactPCI signalling
  • 4 output voltages
  • Redundant operation with Current Share Bus (CSB), hot-swap
More

Catalog #:

13100-141
Your price:
--
List price (RRP):
--
Price per piece, excluding VAT*
Distributor availability

Data subject to change without notice

PRODUCT ATTRIBUTES

  • Product Type: Power Supply
  • Type: 19" Switched-Mode
  • Works With: CompactPCI and VME64x
  • Input Voltage AC: 90 – 264 V
  • Power: 250 W
  • Number of Output Voltages: 4
  • Voltage 1: 5 V
  • Current 1: 40 A
  • Voltage 2: 3.3 V
  • Current 2: 40 A
  • Voltage 3: 12 V
  • Current 3: 5.5 A
  • Voltage 4: -12 V
  • Current 4: 2 A
  • Rack Height: 3 U
  • Rack Width: 8 HP

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

Accessories

power backplanes
CPCI Power Backplane With P 47 Connector, 3 U, 8 HP, 1x P47
Catalog #: 23098-393
power backplanes
CPCI Power Backplane With P 47 Connector, 3 U, 16 HP, 2x P47
Catalog #: 23098-394
power backplanes
CPCI Power Backplane With P 47 Connector, 6 U, 8 HP, 1x P47
Catalog #: 23098-395
power backplanes
CPCI Power Backplane With P 47 Connector, 6 U, 8 HP, 2x P47
Catalog #: 23098-396
guide rails
Guide Rail With Coding for CompactPCI/ VME64x, Offset 0.1", 160 mm, Green, SPQ 50
Catalog #: 64560-071

Recommended products

vme64x based systems
VME64x System, Tower, 5 U, Pluggable PSU
Catalog #: 10836-045
vxs systems
VXS System, Tower, 5 U, 7 Slot, Pluggable PSU
Catalog #: 10836-060
vme64x based systems
VME64x System, 2 U, 4 Slot, Pluggable PSU
Catalog #: 20836-245
compactpci subrack system
CPCI System With PSB, 10 U, 14 Slot
Catalog #: 24579-028
compactpci 1u
CPCI System for Pluggable PSU, Horizontal, 1 U, 2 Slot
Catalog #: 24579-078
compactpci 3u
CPCI System for Pluggable PSU, Horizontal, 3 U, 6 Slot
Catalog #: 24579-080
compactpci 2u
CPCI System for Pluggable PSU, Horizontal, 2 U, 4 Slot
Catalog #: 24579-082
compactpci 4u
CPCI System, for Pluggable PSU, Horizontal, 4 U, 8 Slot
Catalog #: 24579-106

ADDITIONAL PRODUCT DETAILS

Pluggable 19" Power Supply with P47 connector, for CompactPCI applications.

CERTIFICATIONS

  • PICMG
  • RoHS
  • EN 62368-1
  • CE
  • CSA
  • TÜV

Item(s) Delivered

Delivery of this product includes the following item(s):

Item Description Quantity
1 19" compatible power supply, height 3 U, width 8 HP, depth 171.93 mm (160 mm board depth), connector P 47, front panel with handles and EMC gasket fitted 1

*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.