MTCA.0 System for 10 Single Full-Size AMC Modules, 3 U, 84 HP
- In accordance with PICMG MTCA.0 R1.0 specification
- 3 U, 19" subrack system for 10 Single Full‐Size AdvancedMC modules, 2 Single Full‐Size MCHs and 2 power modules with width up to 12 HP
- Instead of 8 Single Full‐Size AdvancedMC modules, the right‐hand board cage can be used for 4 Double Full‐Size modules
- Backplane with dual star topology, direct connections for S‐ATA/SAS
- Clock topology to PICMG AMC.0 R2.0
- Two hot‐swap fan modules in push/pull configuration, each with cooling unit manager (CU EMMC), airflow from right to left
- Air filter is front accessible, with presence signal
Data subject to change without notice
PRODUCT ATTRIBUTES
- Product Type: System
- Number of Slots: 8
- Type: 19" Rack Mount
- Backplane Type: MTCA.0 Dual Star Topology
- Data Transfer: 40 GbE; PCIe Gen3
- Power per Slot: 50 W
- Airflow Direction: Right to Left
- Rack Height: 3 U
- Power Supply Type: (2) Single Full-size PM
- Power Supply Included: No
- Rear I/O: No
- Complies With: PICMG MTCA.0 R2.0
- Depth: 216 mm
- Height: 133.35 mm
Resellers in your area
Below is a list of local resellers who currently have this item in stock:
Distributor | Quantity | Date in Stock | ||
---|---|---|---|---|
There is no information available. |
ADDITIONAL PRODUCT DETAILS
The double AMC card cage on the right hand side can hold either 4 Double Full-size AMCs or, with the optional splitting kit, 8 Single Full-size AMCs.
Modified systems available on request.
Completely assembled, wired and tested.
CERTIFICATIONS
Item(s) Delivered
Delivery of this product includes the following item(s):
Item | Description | Quantity | |
---|---|---|---|
1 | MicroTCA system, 3 U, 84 HP, 216 mm deep, powder-coated, black, RAL 9005 | 1 | |
2 | AdvancedMC module slot, with guide rail, for horizontal board mounting | 10 | |
3 | Backplane with dual‐star topology for 10 AdvancedMC modules, 2 MCHs and 2 power modules | 1 | |
4 | Hot‐swap fan unit with cooling unit manager (CU EMMC) and 1 fan | 2 | |
5 | Air filter, exchangeable from front | 1 | |
6 | Splitting kit | 4 |
RESOURCES
Catalog
Installation Manual / Instruction Sheet
Test Report
*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.