Skip to main content

Please Select Your Country/Language Preferences

RackChiller In Row

 

    SMART PRECISION COOLING

    nVent SCHROFF RackChiller In Row Chilled Water Heat Exchanger is designed to manage the critical cooling requirements of the server and network racks. The entire system is housed in a separate enclosure and is integrated into a row of contained server racks. Active fans move the warm exhaust air from the servers through an air-to-water heat exchanger and the heat is transferred to a water circuit. The fans provide the chilled air to the equipment. The units can be scaled optimally to suit packaging density and redundancy can be implemented.

    • Water connection from rear top and bottom
    • Built-in redundancy – EC Fan technology
    • Dual A-B power feed
    • Control with internal and external sensors possible
    • Monitoring over SNMP or Modbus
    • Integrates with aisle containment
    • Available in 300 mm and 600 mm widths

    Innovative Cooling Solution For Your Data Center

    Selecting the right cooling concept is crucial to avoid thermally-related faults and IT equipment failures. With energy consumption for cooling being a substantial part of the total energy consumption in a data center, improvements in cooling efficiencies can result in significant cost savings.
    With extensive knowledge, nVent’s experts consult customers in the specification of their data center cooling concept by assessing individual server configurations, specific environmental parameters, required redundancy, uptime levels and recommend the most suitable, energy-efficient solutions.

    Products

    Rackchiller in Row

     

     

    Everything You need to know

    RackChiller In Row Cooling Unit - Sell Sheet

    RackChiller In Row Cooling Unit - Cooling Performance

    RackChiller In Row Cooling Unit - User Manual