Skip to main content

Please Select Your Country/Language Preferences

VME64x System, 2 U, 4 Slot, Pluggable PSU

  • System in accordance with IEC 60297‐3‐101, 102, 103; IEEE 1101.1, 1101.10/11; backplane conforms to VITA 1.1‐1997
  • PSU, 19" compatible, 300 W; a second PSU can optionally be fitted
  • Power backplane to PICMG 2.11 (P 47), prepared for installation of two 19" compatible PSUs, 250 W (3 U, 8 HP)
  • Heat dissipation by a fan try with 2 fans, cooling from right to left side side; fan monitoring and voltage dispaly
  • System for horizontal board mounting with board formats; Front: 6 U, 160 mm deep; Rear, rear I/O: 6 U, 80 mm deep
More

Catalog #:

20836-245
Your price:
--
List price (RRP):
--
Price per piece, excluding VAT*
Distributor availability

To add cut-outs, change color or see more options for 20836-245, click Customize below:

Customize

Data subject to change without notice

PRODUCT ATTRIBUTES

  • Product Type: System
  • Number of Slots: 4
  • Type: 19" Rack Mount
  • Backplane Type: 6 U VME64 Extension
  • Data Transfer: VME64; VME2eSST
  • Power per Slot: 30 W
  • Input Voltage AC: 100 – 240 V
  • Airflow Direction: Left to Right
  • Rack Height: 2 U
  • Power Supply Type: (2) Pluggable PSU
  • Power Supply Included: No
  • Rear I/O: Yes
  • Complies With: ANSI/VITA 1.1-1997
  • Depth: 277.5 mm
  • Height: 88.1 mm
  • Width: 449 mm

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

Accessories

Cable Schuko Plug - IEC
Mains Cable, SCHUKO/UTE to IEC C13, Grey
Catalog #: 60103-131
mains cable
Mains Cable, BS to IEC C13, 2.5 m, Black
Catalog #: 60103-137
mains cable
Mains Cable, USA to IEC C13, 2.5 m, Black
Catalog #: 60103-141
mains cable
Mains Cable, IEC C14 to C13, 2.5 m, Black
Catalog #: 60197-053
mains cable
Mains Cable, SCHUKO/UTE to IEC C13-Angled, Grey
Catalog #: 60704-020

Recommended products

13100-143 - Front
"PSU 19"" for CompactPCI, AC/DC, 3 U, 300 W"
Catalog #: 13100-143
plug in unit 6u
Plug-In Unit Kit With IEL Handle, Shielded, Black, 6 U, 4 HP
Catalog #: 20848-592
20836-254.tif image
Plug-In Unit Kit for FMC With IEL Handle black, U-shaped Front Panel Shielded (Textile), 6 U, 4 HP
Catalog #: 20836-254
20836-461.tif image
Plug-In Unit Kit for PMC With IEL Handle black, U-shaped Front Panel Shielded (Textile), 6 U, 4 HP
Catalog #: 20836-461

ADDITIONAL PRODUCT DETAILS

VME64x system for 4 horizontally mounted VME64x boards 6 U, 160 mm. Rear I/ O option. The power for the system is supplied by an open frame power supply. A hot swap fan tray with 4 fans guarantee an excelant cooling.

Modified systems available on request.

CERTIFICATIONS

  • VITA
  • RoHS

Item(s) Delivered

Delivery of this product includes the following item(s):

Item Description Quantity
1 Shielded 19" chassis, steel plate, black powder‐coated (RAL 9005) 1
2 Front slot; IEEE guide rails, incl. ESD clips (ESD clips fitted to right), for horizontal mounting of rear I/O boards (6 U, 160 mm deep) 4
3 Rear slot; IEEE guide rails, incl. ESD clips (ESD clips fitted to right), for horizontal mounting of rear I/O boards (6 U, 80 mm deep) 4
4 Backplane VME64x for 6 U boards, 4 slots, with P0 plug (part no. 23001‐534), power backplane, 2 x P47 plug (part no. 23098‐115) 1
5 Installation space 3 U, 8 HP for two 19" compatible PSUs 1
6 Hot‐swap fan unit with 2 fans (12 VDC); incl. fan monitoring and voltage display 1
7 AC mains input module (IEC 320‐C14 plug, mains filter, mains switch, mains fuse) 1
8 Cable harness to connect all system components 1
9 3 U, 8 HP front panel, front mounted 1

*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.