Skip to main content

Please Select Your Country/Language Preferences

Varistar Key Lock Insert, 8 mm Square, for Varistar Lever Handle With 3/4-Point Locking

  • To be assembled in 3/4-points locking lever handle (IP 55 & EMC)
More

Catalog #:

60130-919
Your price:
--
List price(RRP):
Distributor availability

PRODUCT ATTRIBUTES

  • Product Type: Lock Insert
  • Product Family: Varistar

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock Price
There is no information available.

Accessories

Key for lock insert, 8 mm square
Key 8 mm Square Lock
Catalog #: 60114-365

ADDITIONAL PRODUCT DETAILS

Varistar Key Lock Insert, to be assembled in 3/4-points locking lever handle for IP 55 & EMC applications.

CERTIFICATIONS

  • RoHS

Item(s) Delivered

Delivery of this product includes the following item(s):

Item Description Quantity
1 8 mm square key lock insert 1
2 Assembly kit 1

*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.