Skip to main content

Please Select Your Country/Language Preferences

AdvancedTCA Front Panel, Reinforced with Spring Loading for IEA Plunger Handle, Die-Cast End Piece, 8 U, 6 HP, 1 mm, Al Extrusion

  • Configuration: Front panel with IEA handle (with/without spring loading)
  • Al extrusion; for mesh EMC sealing
More

Catalog #:

31596-899
Your price:
--
List price (RRP):
--
Price per piece, excluding VAT*
Distributor availability

Data subject to change without notice

PRODUCT ATTRIBUTES

  • Product Type: Front Panel
  • Accessory Type: Front panel
  • Material: Aluminum
  • Front Finish: Raw
  • Rear Finish: Raw
  • Rack Height: 8 U
  • Height: 323.15 mm
  • Rack Width: 6 HP
  • Width: 29 mm
  • Depth: 1 mm
  • Package Quantity: 1

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

Accessories

ATCA Mesh Gasketing for Front Panel, Self-Adhesive
ATCA Mesh Gasketing for Front Panel, Self-Adhesive
Catalog #: 21596-376
front panel
ATCA IEA Handle Design Element
Catalog #: 20818-140

ADDITIONAL PRODUCT DETAILS

AdvancedTCA front panel for spring-loaded IEA handle with die‐cast end piece.

CERTIFICATIONS

  • RoHS

Item(s) Delivered

Delivery of this product includes the following item(s):

Item Description Quantity
1 AdvancedTCA front panel, Al, 1 mm, for die-cast end cap and plunger style IEA handle 1

*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.