Skip to main content

Please Select Your Country/Language Preferences

Novastar Cabinet Frame, Slim-Line, 12 U 553W 500D

  • Static load-carrying capacity 200 kg
  • 19" plane - 33 mm at front, 60 mm at rear
  • Al profile, RAL 7021, incl. grounding
More

Catalog #:

28230-007
Your price:
--
List price (RRP):
--
Price per piece, excluding VAT*
Distributor availability

To add cut-outs, change color or see more options for 28230-007, click Customize below:

Customize

Data subject to change without notice

PRODUCT ATTRIBUTES

  • Product Type: Cabinet/Rack Frame
  • Product Family: Novastar
  • Type: Slim-Line
  • Frame Material: Aluminum
  • Color: Black Grey
  • Color Code: RAL 7021
  • Rack Height: 12 U
  • Height: 589 mm
  • Width: 553 mm
  • Depth: 500 mm
  • Static Load: 200 kg

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

Accessories

gasket kit
Novastar Gasket Kit, IP 40, 25 U to 47 U
Catalog #: 27230-143
mounting material for cabinet exterior
Novastar Mounting Material for Cabinet Exterior
Catalog #: 27230-144

ADDITIONAL PRODUCT DETAILS

Aesthetic aluminum die-cast frame with 200kg static load capacity. Aluminum extruded 19" upright bolted onto the frames.

Please order doors, rear panels, side panels, top cover assemblies, plinths, floors, shelves, slide rails and castors or adjustable feet separately.

CERTIFICATIONS

  • RoHS

Item(s) Delivered

Delivery of this product includes the following item(s):

Item Description Quantity
1 Frame, at bottom and top, die-cast Al, screwed down with uprights 2
2 Uprights with 19" perforation, Al extrusion 4
3 Earthing kit 1

*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.