Skip to main content

Please Select Your Country/Language Preferences

CPCI System With ATX PSU, 3 U, 8 Slot

  • In accordance with IEC 60297‐3‐101, ‐102, ‐103; IEEE 1101.1, 1101.10/11; backplane in accordance with PICMG 2.0 rev. 3.0
  • System with vertical card cage. Board format Front: 3 U, 160 mm deep; Rear I/O: 3 U, 80 mm deep
  • Backplane 8 slot, 3 U, 32 bit; system slot right; 8 HP wide CPU can be used
  • Heat dissipation by convection, airflow bottom to top
  • ATX PSU, 300 W
More

Catalog #:

24579-031
Your price:
--
List price (RRP):
--
Price per piece, excluding VAT*
Distributor availability

To add cut-outs, change color or see more options for 24579-031, click Customize below:

Customize

Data subject to change without notice

PRODUCT ATTRIBUTES

  • Product Type: System
  • Number of Slots: 8
  • Type: 19" Rack Mount
  • Backplane Type: 3 U CompactPCI
  • Data Transfer: 32-bit PCI Bus
  • Power per Slot: 10 W
  • Input Voltage AC: 100 – 240 V
  • Rack Height: 3 U
  • Power Supply Type: (1) ATX PSU
  • Power Supply Included: Yes
  • Rear I/O: Yes
  • Complies With: PICMG 2.0 R3.0
  • Depth: 275 mm
  • Height: 132.55 mm

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

Accessories

CompactPCI VMEbus air filter
Air Filter Set for CompactPCI and VME 64x Systems
Catalog #: 24579-033
Cable Schuko Plug - IEC
Mains Cable, SCHUKO/UTE to IEC C13, Grey
Catalog #: 60103-131
mains cable
Mains Cable, BS to IEC C13, 2.5 m, Black
Catalog #: 60103-137
mains cable
Mains Cable, USA to IEC C13, 2.5 m, Black
Catalog #: 60103-141
mains cable
Mains Cable, IEC C14 to C13, 2.5 m, Black
Catalog #: 60197-053
mains cable
Mains Cable, SCHUKO/UTE to IEC C13-Angled, Grey
Catalog #: 60704-020
dc fans/replacement fans
DC Fan, 12 V, 119 x 119 x 32 mm, 138 m³h
Catalog #: 60713-600

Recommended products

20848-585.tif
Plug-In Unit Kit With IEL Handle, Shielded, Black 3 U, 4 HP
Catalog #: 20848-585
FMC Plug in unit 3U
Plug-In Unit Kit for FMC With IEL Handle black, U-shaped Front Panel Shielded (Textile), 3 U, 4 HP
Catalog #: 20836-253
FMC Plug in unit 3U
Plug-In Unit Kit for PMC With IEL Handle black, U-shaped Front Panel Shielded (Textile), 3 U, 4 HP
Catalog #: 20836-460
plug in unit 3u
Plug-In Unit Kit With IEL Handle for Rear I/O, Shielded, Black, 3 U, 4 HP
Catalog #: 20848-751

ADDITIONAL PRODUCT DETAILS

Fanless 3U CompactPCI System with vertical Card Cage for eight 3U Boards and eight RTM Boards. With built in ATX Power Supply.

Modified systems available on request.

CERTIFICATIONS

  • RoHS
  • PICMG

Item(s) Delivered

Delivery of this product includes the following item(s):

Item Description Quantity
1 Shielded 19" chassis, Al; perforated top cover and base plate; 2 front handles 1
2 Front slot; IEEE guide rails, incl. ESD clips (ESD clips fitted bottom front), for vertical boards (3 U, 160 mm deep) 8
3 Rear slot; IEEE guide rails, incl. ESD clips (ESD clips fitted bottom), for vertical rear I/O boards (3 U, 80 mm deep) 8
4 Backplane for 3 U boards; 8 slot, 32 bit (part no. 23006‐818); system slot on right, 4 HP (8 HP wide CPU can be used) 1
5 ATX power supply; 300 W; 32 HP, wide input range 100 ... 240 VAC (3.3 V/28 A, 5 V/35 A, 12 V/22 A, ‐12 V/0.8 A); IEC AC input module with socket; mains switch; fan 1
6 Front panel front, 3 U, 8 HP 1
7 Front panel, front, 3 U, 4 HP, to expand system slot to 8 HP 1
8 Front panel, rear, 3 U, 4 HP 1
9 Front panel, rear, 3 U, 48 HP 1
10 Cable harness to connect all system components 1

*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.