CompacPRO Tip-Up Handle, 2 U, 84 HP
- Load-carrying capacity 20 kg
- Carrying bar adjustable in increments of 30° by push button
- With powder-coated carrying bar
- The handle enable a user to have a better view to the front side of the case in case of desktop usage
Data subject to change without notice
PRODUCT ATTRIBUTES
- Product Type: Handle
- Works With: Cases
- Handle Type: Tip-up Handle
- Rack Width: 84 HP
- Material: Aluminum
- Package Quantity: 1
- Length: 180 mm
Resellers in your area
Below is a list of local resellers who currently have this item in stock:
Distributor | Quantity | Date in Stock | ||
---|---|---|---|---|
There is no information available. |
ADDITIONAL PRODUCT DETAILS
The tip-up carrying handle can be used for carrying a case or used for tip-up the case.
CERTIFICATIONS
Item(s) Delivered
Delivery of this product includes the following item(s):
Item | Description | Quantity | |
---|---|---|---|
1 | Carrying bar, AI profile, powder‐coated, RAL 7016 | 1 | |
2 | Lateral section of handle, Zn die‐cast, powder coated, length 180 mm | 2 | |
3 | Safety insert, St, 1.5 mm, black | 2 | |
4 | Fixing material incl. drilling template for side panel | 1 |
RESOURCES
Catalog
*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.