Skip to main content

Please Select Your Country/Language Preferences

"EuropacPRO 19"" Subrack Kit for Backplane, Shielded, CompactPCI, 3 U, 275 mm"

  • Subrack with side panel type F ("flexible") for CompactPCI plug-in units with high insertion and withdrawal forces
  • Aluminum construction
  • Rear horizontal rail for backplane mounting with insulation strip
  • Internal and external dimensions in accordance with: IEC 60297-3-100, -101, - 102, -103, -104, IEEE 1101.1, IEEE 1101.10/11
  • Modifications such as cutouts, different finishes or dimensions available
  • EMC of approximately 40 dB at 1 GHz, 30 dB at 2 GHz, assuming that the front is covered with shielded front panels, testing in accordance with VG 95373 part 15
  • Supplied as space-saving flat-pack
  • IP 20, in accordance with IEC 60529
  • Horizontal rail type "Heavy"
More

Catalog #:

24563-157
Your price:
--
List price (RRP):
--
Price per piece, excluding VAT*
Distributor availability

Data subject to change without notice

PRODUCT ATTRIBUTES

  • Product Type: Subrack/Chassis
  • Rack Height: 3 U
  • Rack Width: 84 HP
  • Depth: 275 mm
  • For Mounting: Backplane
  • Board Depth: 80 mm; 160 mm / 80 mm; 160 mm
  • EMC Shielding: Yes
  • EMC Gasket Type: Textile
  • Static Load: 11 kg
  • Handle Included: No
  • Mounting: Rack
  • Complies With: IEC 60297-3-103; IEEE 1101.10; IEEE 1101.11
  • Package Quantity: 1
  • Rear I/O: Yes

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

Recommended products

Guide Rail Type IEEE
Guide Rail With Coding for CompactPCI/ VME64x, PC, 160 mm, 2 mm Groove Width, Grey
Catalog #: 64568-090
Guide Rail Type IEEE
Guide Rail With Coding for CompactPCI/ VME64x, PC, 160 mm, 2 mm Groove Width, Red
Catalog #: 64568-089
air baffle
Air Baffle Without Front Panel, 3 U, 4 HP, Depth 160 mm
Catalog #: 34562-823
Guide rail IEEE, Offset, green
"Guide Rail With Coding for CompactPCI/ VME64x, Offset 0.1"", PC, 160 mm, 2 mm Groove Width"
Catalog #: 64568-071
Guide Rail Type IEEE
Guide Rail With Coding for CompactPCI/ VME64x, PC, 70 mm, 2 mm Groove Width, Grey
Catalog #: 64568-086
Guide Rail Type IEEE
Guide Rail With Coding for CompactPCI/ VME64x, PC, 70 mm, 2 mm Groove Width, Red
Catalog #: 64568-085
19 fixing material kit
"19"" Assembly Kit M6, Screw, Washer, Nut; 8 pieces"
Catalog #: 21100-435

ADDITIONAL PRODUCT DETAILS

EMC Shielded subrack for backplane mounting, for CPCI application.

Individual configuration: broad range of variants in height, width and depth; guide rails for a wide variety of applications; interior options; accessories and mounting material.

CERTIFICATIONS

  • RoHS

Item(s) Delivered

Delivery of this product includes the following item(s):

Item Description Quantity
1 19" support bracket for EMC textile gasket 2
2 Corner profile to rear for EMC textile gasket 2
3 Side panel type F 2
4 Front horizontal rail (H‐KD) 1
4a Front horizontal rail IEEE (H-LD) 1
4b Rear horizontal rail (L‐KD) 2
4c Rear horizontal rail (H‐ST) with insulation strip for backplane mounting 2
5 Threaded insert (pre-fitted) 6
6 Insulation strip, fixed 2
7 EMC cover plate 2
8 EMC gasketing material (pre-fitted) 1
9 Assembly kit 1
10 Perforated strip (pre-mounted) 2
11 Horizontal rail type AB 2
12 User manual 1

*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.