Skip to main content

Please Select Your Country/Language Preferences

EuropacPRO Cover Plate for Bolting to Side Panel, 42 HP, 175 mm

  • For variable positioning of horizontal rails e.g. for PCBs with standard formats
  • Perforation degree 58%
  • Suitable for use with all horizontal rails
More

Catalog #:

24560-064
Your price:
--
List price (RRP):
--
Price per piece, excluding VAT*
Distributor availability

Data subject to change without notice

PRODUCT ATTRIBUTES

  • Product Type: Cover Plate
  • Product Family: EuropacPRO
  • Type: Perforated
  • Rack Width: 42 HP
  • Depth: 175 mm
  • Package Quantity: 1
  • Package Unit: Pair
  • Torque: 2.1 N·m

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

Accessories

countersunk screw
Panhead Screw, Torx, Self-Forming, St,Zinc-Plated, M2.5 x 10
Catalog #: 24560-179
EuropacPRO horizontal rail front rugged short lip
Horizontal Rail, Front, Type R-KD, Rugged, Short Lip, 84 HP
Catalog #: 34566-284
horizontal rail
Horizontal Rail Rear, Type AB for Rear I/O Board Guides, 84 HP
Catalog #: 34561-584
64560192
Assembly Parts for Rugged Components, Countersunk Screw with Thread-locking Compound, M4 x 18
Catalog #: 24566-100
64560190.tif image
Assembly Parts for Rugged Components, Screw, Countersunk, Torx, with Thread-locking Compound, M4 x 14
Catalog #: 24566-101
alternative front panel for combined mounting
Front Panel Alternative for Combined Mounting, U-profile, Textile, 6 U, 2 HP, 2.5 mm, Al, Front Anodized, Rear Conductive
Catalog #: 30849-140
cover plate fixing kit
EuropacPRO Cover Plate Locking Kit
Catalog #: 24566-007

ADDITIONAL PRODUCT DETAILS

A cover plate is used for electromagnetic shielding or as mechanical protection. The cover can be screwed onto the side panel.

CERTIFICATIONS

  • RoHS

Item(s) Delivered

Delivery of this product includes the following item(s):

Item Description Quantity
1 Top Cover, AI, 1.0 mm, hole diameter 4.0 mm, colourless chromated 1
2 Bottom Cover, AI, 1.0 mm, hole diameter 4.0 mm, colourless chromated 1
3 Screw Torx 4 × 6, St, zinc-plated 16

*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.