Skip to main content

Please Select Your Country/Language Preferences

Eurorack Cable Panel, RAL 7035, 43 U 1934H 150W

  • Cables are fixed in place with cable ties or Velcro
  • For mounting direct onto the frame, can be recessed with depth members
More

Catalog #:

23117-027
Your price:
--
List price (RRP):
--
Price per piece, excluding VAT*
Distributor availability

Data subject to change without notice

PRODUCT ATTRIBUTES

  • Product Type: Cabinet/Rack Panel
  • Product Family: Eurorack
  • Type: Cable Panel
  • Material: Steel
  • Color: Light Grey
  • Color Code: RAL 7035
  • Width: 150 mm

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

Accessories

Eurorack depth member
Eurorack Depth Member for Eurorack 19", 600D
Catalog #: 22117-376
Eurorack depth member
Eurorack Depth Member for Eurorack 19", 800D
Catalog #: 22117-377

ADDITIONAL PRODUCT DETAILS

Eurorack Cable Panel allow cable management within the enclosure with cable ties and velcro. The unit is easily monted on the frame.

CERTIFICATIONS

  • RoHS

Item(s) Delivered

Delivery of this product includes the following item(s):

Item Description Quantity
1 Cable panel with cut‐outs, St, 1 mm 2
2 Assembly kit 1

*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.