Skip to main content

Please Select Your Country/Language Preferences

Eurorack Shelf, Telescopic, for Universal Frame, 800W 600D

  • Load-carrying capacity: 50 kg
  • Fixing type: Telescopic slides suspended in cabinet uprights (shelf can be bolted on)
More

Catalog #:

22117-858
Your price:
--
List price (RRP):
--
Price per piece, excluding VAT*
Distributor availability

Data subject to change without notice

PRODUCT ATTRIBUTES

  • Product Type: Shelf
  • Product Family: Eurorack
  • Type: Telescopic Shelf
  • Width: 800 mm
  • Depth: 600 mm

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

Accessories

lock for shelf
Eurorack Lock for Shelf
Catalog #: 21101-132
CompacPRO earthing kit
Grounding/Grounding Kit for Telescopic Shelf
Catalog #: 21101-178
eurorack telescopic slide
Eurorack Telescopic Slide, 600 mm
Catalog #: 22114-340

ADDITIONAL PRODUCT DETAILS

Full depth telescopic shelf for Universal Aluminum Frame with load capacity of 50 kg and designed for easy mounting and installation.

CERTIFICATIONS

  • RoHS

*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.