"Eurorack 19"" Shelf, Stationary, Recessed by 100 mm, 600W 600D"
- Mounting height 1 U
- Perforated cut-outs for assembling cable ties
- Static load-carrying capacity 75 kg
- When used as a partial-width shelf a third 19" plane is required, please order this separately
- St, 1.5 mm
- Color RAL 7021
Data subject to change without notice
PRODUCT ATTRIBUTES
- Product Type: Shelf
- Product Family: Eurorack
- Type: Stationary Shelf, Reduced Depth
- Color: Black Grey
- Color Code: RAL 7021
- Width: 477 mm
- Depth: 480 mm
Resellers in your area
Below is a list of local resellers who currently have this item in stock:
Distributor | Quantity | Date in Stock | ||
---|---|---|---|---|
There is no information available. |
ADDITIONAL PRODUCT DETAILS
Eurorack 19" Shelf, Stationary, Full Depth / Recessed Depth with load capacity of 75 kg.
Please order depth member for recessed versions separately.
CERTIFICATIONS
Item(s) Delivered
Delivery of this product includes the following item(s):
Item | Description | Quantity | |
---|---|---|---|
1 | Shelf, St, 1.5 mm, RAL 7021 | 1 | |
2 | Assembly kit incl. GND/earthing kit | 1 |
RESOURCES
Approval Agency Certificate
Catalog
*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.