Skip to main content

Please Select Your Country/Language Preferences

"Varistar Air Separation Blanking Cover, Plain, 600W, 70 mm Recessed 19"" Plane, 2200H"

  • Covers prevent mixing of warm exhaust air with cold inbound air
  • Network and server cabinets can be arranged side by side
  • Gaskets, UL 94 HF-1, -20 °C ... 100° C
  • For 19" plane fitted with recess (70, 145, 220 mm), suitable baffle plates are available
  • Covers solid
  • Air separation, covers for 600 mm wide cabinets with different installation depths
More

Catalog #:

21130-602
Your price:
--
List price (RRP):
--
Price per piece, excluding VAT*
Distributor availability

Data subject to change without notice

PRODUCT ATTRIBUTES

  • Product Type: Cabinet/Rack Panel
  • Product Family: Varistar
  • Type: Blanking Panel
  • Material: Steel
  • Color: Black Grey
  • Color Code: RAL 7021
  • Rack Height: 47 U
  • Height: 2200 mm

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

Accessories

21130641.359.tif image
Varistar Air Separation Blanking Cover, Side Panel Kit, for 70 mm Recessed Side closure, 2200H
Catalog #: 21130-641

ADDITIONAL PRODUCT DETAILS

Closing panel for 600 mm wide cabinets to avoid air recirculation in front to back cooled racks. Adjustable depth mouting for cabling space in front of the rack.

CERTIFICATIONS

  • RoHS

Item(s) Delivered

Delivery of this product includes the following item(s):

Item Description Quantity
1 Gasket (for left and right front) 2
2 Cover, top, St, 1 mm, RAL 7021 1
3 Cover, bottom, St, 1 mm, RAL 7021 1
4 Fixing materials kit, gasketing, user manual 1

*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.