Skip to main content

Please Select Your Country/Language Preferences

RackChiller In-Row Cooler Ganging Kit for Varistar Rack, 42 U, 300 mm Width

  • Seamlessly integrates the Rack-Chiller In-Row into aisle containments
  • Including plinth, levelling feet and top blanking panel
More

Catalog #:

20714-001
Your price:
--
List price (RRP):
Distributor availability

PRODUCT ATTRIBUTES

  • Product Type: Mounting Kit
  • Product Family: RackChiller
  • Works With: Varistar
  • Rack Height: 42 U
  • Width: 300 mm

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

ADDITIONAL PRODUCT DETAILS

The RackChiller In-Row Ganging kit allows for integration of the cooler into Proline or Varistar aisle containments. The included levelling feet, plinth and top blanking panel assure seamless look while providing best sealing properties of the aisle containment. The kit is available in different variations, depending on the cooler and racks used.

CERTIFICATIONS

  • RoHS

Item(s) Delivered

Delivery of this product includes the following item(s):

Item Description Quantity
1 Bottom blanking kit 1
2 Levelling feet 4
3 Gaskets and mounting material 1

*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.