Skip to main content

Please Select Your Country/Language Preferences

Fan for Fan Top Cover, Heigth 25 mm

  • Eurorack Fan for Fan Top Cover allows improved ventilation. This product is a replacement product
More

Catalog #:

20713-048
Your price:
--
List price (RRP):
--
Price per piece, excluding VAT*
Distributor availability

Data subject to change without notice

PRODUCT ATTRIBUTES

  • Product Type: Fan
  • Product Family: Eurorack; Varistar
  • Works With: Cabinet
  • Voltage AC: 230 V
  • Color: Dark Grey
  • Airflow: 90 m³/h
  • Power: 8 W

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

Recommended products

flush top cover
Eurorack Top Cover Flush, Plain, RAL 7021, 600W 600D
Catalog #: 22117-801
flush top cover
Eurorack Top Cover Flush, Plain, RAL 7021, 600W 800D
Catalog #: 22117-802
flush top cover
Eurorack Top Cover Flush, Plain, RAL 7021, 600W 900D
Catalog #: 22117-803
flush top cover
Eurorack Top Cover Flush, Louvered , RAL 7021, 600W 600D
Catalog #: 22117-806
flush top cover
Eurorack Top Cover Flush, Louvered , RAL 7021, 600W 800D
Catalog #: 22117-807
flush top cover
Eurorack Top Cover Flush, Louvered , RAL 7021, 600W 900D
Catalog #: 22117-808
raised top cover
Eurorack Raised Top Cover, RAL 7021, 600W 600D
Catalog #: 22117-811
raised top cover
Eurorack Raised Top Cover, RAL 7021, 600W 800D
Catalog #: 22117-812
raised top cover
Eurorack Raised Top Cover, RAL 7021, 600W 900D
Catalog #: 22117-813
Eurorack fan tray for raised top cover
Eurorack Fan Tray for Fan Top Cover, Without Fan, 600W 600D
Catalog #: 22117-821
Eurorack fan tray for raised top cover
Eurorack Fan Tray for Fan Top Cover, Without Fan, 600W 800D
Catalog #: 22117-822
Eurorack fan tray for raised top cover
Eurorack Fan Tray for Fan Top Cover, Without Fan, 600W 900D
Catalog #: 22117-823
Eurorack fan tray for raised top cover
Eurorack Fan Tray for Fan Top Cover, Without Fan, 800W 600D
Catalog #: 22117-824
Eurorack fan tray for raised top cover
Eurorack Fan Tray for Fan Top Cover, Without Fan, 800W 800D
Catalog #: 22117-825
protective grille
Protective Grille, Metal, Screw‐On
Catalog #: 60197-019
protective grille
Protective Grille, Plastic, Snap-In
Catalog #: 60225-052
60225-053_Drawing
Protective Grille, Plastic, Screw‐On
Catalog #: 60225-053

ADDITIONAL PRODUCT DETAILS

Eurorack Fan for Fan Top Cover allows improved ventilation. This product is a replacement product.

Please order protective grille separately.

CERTIFICATIONS

  • EAC
  • RoHS

Item(s) Delivered

Delivery of this product includes the following item(s):

Item Description Quantity
1 Fan 1

*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.