Skip to main content

Please Select Your Country/Language Preferences

Interscale for Mini-ITX, Conduction Cooled, 10 mm Fins

  • Modular case consisting of 3 easy to assemble parts; body, top cover and front panel
  • Cutout for Mini ITX I/O panel, power connector (Phoenix Contact, 0710028) and power switch (Schurter, MCS 18 Front)
  • Integrated EMC protection
  • Other dimensions, cutout shapes or locations, and screen printing available
  • Rigid construction requires only four screws
  • Board mounting studs installed
  • Color RAL 7016
More

Catalog #:

14830-005
Your price:
--
List price (RRP):
--
Price per piece, excluding VAT*
Distributor availability

To add cut-outs, change color or see more options for 14830-005, click Customize below:

Customize

Data subject to change without notice

PRODUCT ATTRIBUTES

  • Product Family: Interscale
  • Type: Desktop
  • Height: 94 mm
  • Width: 184 mm
  • Depth: 189 mm
  • Material: Steel
  • Color: Anthracite Grey
  • Color Code: RAL 7016
  • Protection Rating: IP30
  • Cooling: Conduction Cooled
  • Package Quantity: 1

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

Accessories

wall mounting bracket
Mounting Bracket for Wall- or Desktop
Catalog #: 24820-005
Flexible Heat Conductor FHC 70 mm for Interscale
Interscale Flexible Heat Conductor (FHC), 70 mm
Catalog #: 24830-001
mounting brackets
Interscale Mounting Bracket for 70 mm Flexible Heat Conductor (FHC), Intel CPU
Catalog #: 24830-002
mounting brackets
Interscale Mounting Bracket for 70 mm Flexible Heat Conductor (FHC), AMD CPU
Catalog #: 24830-003
torx screwdriver
Screwdriver, Torx, T 8 Torx, for M2.5 mm Screw
Catalog #: 64560-026
clip for horizontal rail mounting
Interscale DIN Rail Adapter, Short Version
Catalog #: 24820-002
plastic foot
Tip-up Foot for Chassis, Plastic, RAL 9006
Catalog #: 20603-001
plastic foot
Tip-up Foot for Chassis, Plastic, RAL 7016
Catalog #: 20603-002
interscale assembly tool
Interscale Assembly Tool
Catalog #: 24820-001

ADDITIONAL PRODUCT DETAILS

Small form factor case with integrated EMC-shielding and conduction cooling for Mini-ITX boards, based on the innovative and flexible nVent SCHROFF Interscale platform.

Only the listed Interscale accessories are compatible.

Modified or customized cases up on request.

CERTIFICATIONS

  • RoHS

Item(s) Delivered

Delivery of this product includes the following item(s):

Item Description Quantity
1 Base with 2 side panels and rear panel, Al, 1 mm, RAL 7016 (anthracite grey) 1
2 Top cover with integrated heat sink, Al, 1 mm, RAL 7016 1
3 Front panel, Al, 1 mm, RAL 7016 1
4 Pre-installed M3 studs with Torx T8 screws for board mounting 4
5 User manual 1

*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.