Skip to main content

Please Select Your Country/Language Preferences

Interscale Desktop Case, Non-Perforated, 133 mm, 399 mm, 221 mm

  • Modular desktop case consisting of 4 assembled parts
  • Developed according to IEC 60297-3-109 (under progress at IEC)
  • Integrated EMC protection
  • Ingress protection up to IP 30
  • Color RAL 7016
  • Modified or customized cases upon request
More

Catalog #:

14820-395
Your price:
--
List price(RRP):
Distributor availability

To add cut-outs, change color or see more options for 14820-395, click Customize below:

Customize

PRODUCT ATTRIBUTES

  • Product Family: Interscale
  • Type: Desktop
  • Height: 132.6 mm
  • Width: 399 mm
  • Depth: 221.45 mm
  • Material: Steel
  • Color: Anthracite Grey
  • Color Code: RAL 7016
  • Protection Rating: IP30
  • Cooling: Non-Perforated

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock Price
There is no information available.

Accessories

Interscale Mounting Plate for PCBs
Interscale Mounting Plate for PCBs, for Case 399W, 221D; 391.03W, 217.45D
Catalog #: 24822-095
Interscale Flexible Rail System for Mounting PCBs
Interscale Flexible Rail System for Mounting PCBs, 221D, 217.45L
Catalog #: 24827-025
Assembly tool
Interscale Assembly Tool
Catalog #: 24820-001
Adhesive base (Interscale M)
Interscale Adhesive Board Mounting Studs, Height 5 mm
Catalog #: 24827-005
Adhesive base (Interscale M)
Interscale Adhesive Board Mounting Studs, Height 7 mm
Catalog #: 24827-007
Adhesive base (Interscale M)
Interscale Adhesive Board Mounting Studs, Height 9 mm
Catalog #: 24827-009
Clip for horizontal rail mounting
Interscale DIN Rail Adapter, Short Version
Catalog #: 24820-002
Plastic foot, with tip-up (RatiopacPRO/-air, PropacPRO, CompacPRO, Comptec, Interscale)
Tip-up Foot for Chassis, Plastic, RAL 7016
Catalog #: 20603-002
Stacking aid (RatiopacPRO/-air, Interscale)
Stacking Aid Kit for RatiopacPRO/-Air Case or Interscale, RAL 7016
Catalog #: 20603-003
Plastic foot (Cases, Interscale)
Plastic Foot for Cases and Interscale M
Catalog #: 24820-004
Plastic foot (Cases, Interscale)
Plastic Foot for Cases, Height 7.2 mm
Catalog #: 60224-009

ADDITIONAL PRODUCT DETAILS

Flexible desktop case with integrated EMC protection. Based on the nVent SCHROFF Interscale platform and developed in accordance with IEC 60297-3-109.

CERTIFICATIONS

  • RoHS

Item(s) Delivered

Delivery of this product includes the following item(s):

Item Description Quantity
1 Base with 2 side panels (solid), St, 1 mm, AlZn coated, RAL 7016 (anthracite gray) 1
2 Top cover, St, 1 mm, AlZn coated, RAL 7016 1
3 Front panel, Al, 1 mm, RAL 7016 1
4 Rear panel, Al, 1 mm, RAL 7016 1
5 Assembly kit and user manual 1

*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.