Skip to main content

Please Select Your Country/Language Preferences

"19"" Pusher Fan, 3 U, Axial, 230 VAC"

  • Ventilation directed accurately to the electronics
  • 19" Pusher Fan, 3 U, Axial
  • Air infeed from front, air exits at the top rear of cabinet (guided upwards by cover plates or via hoses to rear and upwards)
  • Contact protection in accordance with DIN EN ISO 13857
More

Catalog #:

10713-546
Your price:
--
List price (RRP):
--
Price per piece, excluding VAT*
Distributor availability

Data subject to change without notice

PRODUCT ATTRIBUTES

  • Product Type: Fan Unit
  • Input Voltage AC: 230 V

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

Accessories

Air Deflector Plate for 19" Pusher Fan, 3 U, Hose Connection Rear
"Air Deflector Plate for 19"" Pusher Fan, 3 U, Hose Connection Rear"
Catalog #: 20713-502
Air Deflector Plate for 19" Pusher Fan, 3 U, Hose Connection Upper Rear
"Air Deflector Plate for 19"" Pusher Fan, 3 U, Hose Connection Upper Rear"
Catalog #: 20713-503
Air Deflector Plate for 19" Pusher Fan, 3 U, Upper Front
"Air Deflector Plate for 19"" Pusher Fan, 3 U, Upper Front"
Catalog #: 20713-504
Air Deflector Plate for 19" Pusher Fan, 3 U, Rear
"Air Deflector Plate for 19"" Pusher Fan, 3 U, Rear"
Catalog #: 20713-505
Cable Schuko Plug - IEC
Mains Cable, SCHUKO/UTE to IEC C13, Grey
Catalog #: 60103-131
mains cable
Mains Cable, BS to IEC C13, 2.5 m, Black
Catalog #: 60103-137
replacement filter for 19 fans
"Replacement Air Filter Mat for 19"" Pusher Fan 3 U, Axial"
Catalog #: 60713-868

ADDITIONAL PRODUCT DETAILS

Fan tray with integrated pusher fan.

With cover plates, this pusher fan can be re-fitted to different cooling concepts

CERTIFICATIONS

  • RoHS
  • EAC
  • CE

Item(s) Delivered

Delivery of this product includes the following item(s):

Item Description Quantity
1 Case, St, 1 mm, AI-Zn; perforated hinged front panel, Al, 2.5 mm; filter mat, synthetic fibre, filter class G 2 to DIN EN 779 1
2 Radial fan with mains fuse 1
3 Plug (mains input, IEC 60320); safety clamp, mechanical strain relief for mains input cable 1

*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.