Skip to main content

Please Select Your Country/Language Preferences

Fan Unit With Housing for 19" Pusher Fan, 2 U, Axial, 230 VAC

  • Extra 2 U useable space: by using a built‐on fan, components mounted below the 19" pusher fan can be cooled
  • No additional voltage supply necessary: connection is via 19" pusher fan, 2 U
More

Catalog #:

10713-530
Your price:
--
List price (RRP):
--
Price per piece, excluding VAT*
Distributor availability

Data subject to change without notice

PRODUCT ATTRIBUTES

  • Product Type: Fan Unit
  • Type: Fan Tray
  • Color: Silver
  • Input Voltage AC: 230 V

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

Recommended products

19 pusher fan 2u
19" Pusher Fan, 2 U, Axial, 230 VAC, Board Depth 160 mm, 300 - 330 m³h
Catalog #: 10713-518
19 pusher fan 2u
19" Pusher Fan, 2 U, Axial, 230 VAC, Board Depth 220 mm, 445 - 530 m³h
Catalog #: 10713-526
19 pusher fan 2u
19" Pusher Fan, 2 U, Axial, 230 VAC, Board Depth 160 mm, 445 - 530 m³h
Catalog #: 10713-534

ADDITIONAL PRODUCT DETAILS

Supplementary fan (built-on) with housing for Schroff pusher fan 2 U. No additional voltage supply necessary: connection is via 19" pusher fan.

CERTIFICATIONS

  • EAC
  • RoHS
  • CE

Item(s) Delivered

Delivery of this product includes the following item(s):

Item Description Quantity
1 Housing with grille, St, 1 mm, finish AIZn 1
2 Fan 4
3 Cable with plug (electrical connection via socket on 19" blower fan); safety clamp (mechanical strain relief for mains input cable) 1

*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.