Skip to main content

Please Select Your Country/Language Preferences

On Board Rack 9 U, 36 HP

  • For mobile railway applications
  • Suitable for ongoing vibrations, shock, high temperatures, and high humidity
  • Suitable for 1, 2, or 3 U SNCF subracks (NF F61-005, CF 60-002)
  • Rear side is equipped for standard connectors; crossbar can be custom-coded for the SNCF coding pins
  • Crossbar with integrated cable channel
  • Several racks can be stacked or fitted in rows
  • Produced using a welding process, certified to EN 15085 (CL2)
More

Catalog #:

10170-017
Your price:
--
List price(RRP):
Distributor availability

PRODUCT ATTRIBUTES

  • Product Type: Rack
  • Product Family: On Board Rack
  • Frame Material: Steel
  • Rack Height: 9 U
  • Rack Width: 36 HP
  • Height: 423.4 mm
  • Width: 252.65 mm
  • Depth: 341.8 mm
  • Static Load: 25 kg
  • Complies With: SNCF NFF 61005; SNCF NFF 60002

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock Price
There is no information available.

Accessories

Mounting kit for on-board rack
On-Board Rack Joining and Stacking Kit of Several Racks
Catalog #: 20170-042
Mounting kit for on-board rack
On-Board Rack Mounting Kit for Components Mounting, 8 pieces
Catalog #: 21120-205
Mounting kit for on-board rack
On-Board Rack Mounting Kit for Components Mounting, 50 pieces
Catalog #: 21120-206
Mounting kit for on-board rack
On-Board Rack Mounting Kit for Components Mounting, 100 pieces
Catalog #: 21120-207

ADDITIONAL PRODUCT DETAILS

Suitable for ongoing vibrations, shock, high temperatures, and high humidity.

CERTIFICATIONS

  • RoHS

Item(s) Delivered

Delivery of this product includes the following item(s):

Item Description Quantity
1 Welded rack, St, stainless steel, 2 mm, rear middle crossbar 1
2 User manual 1

*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.