Varistar Seismic Cabinet, Bellcore Zone 4, 2100H 600W 600D
- Earthquake secure up to Bellcore Zone 4
- Static load‐carrying capacity 1600 kg
- Dynamic load‐carrying capacity of 250 kg
- Doors with 3-point locking and screw‐fixed side panels
- Type of Protection IP 20
- Customised solutions with higher loading are available
Data subject to change without notice
PRODUCT ATTRIBUTES
- Product Type: Cabinet
- Product Family: Varistar
- Frame Material: Steel
- Frame Color: Black Grey
- Frame Color Code: RAL 7021
- Cladding Material: Steel
- Cladding Color: Light Grey
- Cladding Color Code: RAL 7035
- Rack Height: 42 U
- Height: 2000 mm
- Width: 600 mm
- Depth: 600 mm
- Static Load: 1600 kg
- Protection Rating: IP20
- Complies With: IEC 60529; IEC 61587-1; IEC 60297-3-100; IEC 61587-1; IEC 61587-2
Resellers in your area
Below is a list of local resellers who currently have this item in stock:
Distributor | Quantity | Date in Stock | ||
---|---|---|---|---|
There is no information available. |
ADDITIONAL PRODUCT DETAILS
Cabinet with IP 55 and EMC compliance for extreme seismic environments tested to Bellcore zone 4 with a dynamic load-carrying capacity of 250 kg. Customised solutions with higher loading are available. The cabinet is widely used in ICT applications in earthquake prone areas, Construction and Shipping Facilities, Airports, Railways and many more.
Other dimensions and versions available on request.
CERTIFICATIONS
Item(s) Delivered
Delivery of this product includes the following item(s):
Item | Description | Quantity | |
---|---|---|---|
1 | Welded basic frame, Heavy‐Duty, St profile, RAL 7021, with reinforcement brackets | 1 | |
2 | Earthquake base, St, RAL 7021 | 1 | |
3 | Top cover, raised, St, RAL 7021 | 1 | |
4 | Front door, St, RAL 7035, 180° hinge, 3-point locking, lever handle | 1 | |
5 | Rear panel, screw fixed, St, RAL 7035 | 1 | |
6 | Side panel, screw fixed, St, RAL 7035 | 2 | |
7 | Base plate, multi-piece, St, RAL 7021, open at rear | 1 | |
8 | 19" panel/slide mount with EIA cut‐outs, AlZn, assembled at front, depth‐adjustable in 25 mm increments | 2 | |
9 | GND/earthing kit, enclosed loose | 1 |
RESOURCES
Approval Agency Certificate
Catalog
Test Report
*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.