Skip to main content

Please Select Your Country/Language Preferences

AC Fan, 115 VAC, 119 x 119 x 25 mm, 84 m³h

  • 119 mm DC fan with plug for connection cable
More

Catalog #:

20713-146
Your price:
--
List price (RRP):
--
Price per piece, excluding VAT*
Distributor availability

Data subject to change without notice

PRODUCT ATTRIBUTES

  • Product Type: Fan
  • Works With: 19" Fan Trays
  • Width: 119 mm
  • Length: 119 mm
  • Height: 25 mm
  • Voltage AC: 115 V
  • Frequency: 50 Hz; 60 Hz
  • Airflow @ 50 Hz: 84 m³/h
  • Airflow @ 60 Hz: 90 m³/h
  • Noise Level @ 50 Hz: 29 dB(A)
  • Power @ 50 Hz: 8 W
  • Power @ 60 Hz: 7 W
  • Max Static Pressure: 23 Pa
  • Ambient Temperature: 70 °C

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

Recommended products

assembly kit for 1 ac or dc fan/replacement fan
Assembly Kit for 1 AC or DC Replacement Fan
Catalog #: 21102-013
heater 400w
Heater 400 W, Modular, 230 VAC
Catalog #: 60715-029
protective grille
Protective Grille, Metal, Screw‐On
Catalog #: 60197-019
protective grille
Protective Grille, Plastic, Snap-In
Catalog #: 60225-052
60225-053_Drawing
Protective Grille, Plastic, Screw‐On
Catalog #: 60225-053

ADDITIONAL PRODUCT DETAILS

Axial fan, 119 mm, with AC input. Replacement part for 1 U fan trays.

Please order connection cable and protective grille separately.

CERTIFICATIONS

  • RoHS
  • EAC

Item(s) Delivered

Delivery of this product includes the following item(s):

Item Description Quantity
1 Fan with plug connection 1

*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.