Skip to main content

Please Select Your Country/Language Preferences

"19"" Drawer With Keyboard 1 U, Touchpad, RAL 9005, UK Keyboard"

  • Extendable 1 U drawer with keyboard including function keys, number pad, touchpad
  • Locking at full extension and in the inserted state
  • Connection to USB for keyboard and mouse
  • Installation dimension 19" rail distance (c-dimension) from 470 ... 700 mm)
  • Color jet black (RAL 9005)
More

Catalog #:

60118-569
Your price:
--
List price (RRP):
--
Price per piece, excluding VAT*
Distributor availability

Data subject to change without notice

PRODUCT ATTRIBUTES

  • Product Type: Cabinet/Rack Drawer
  • Type: Keyboard
  • Works With: 19" Cabinets
  • Color: Jet Black
  • Color Code: RAL 9005
  • Rack Height: 1 U
  • Depth: 400 mm

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

Accessories

20118-814v1.814.tif image
"Varistar 19"" Mounting Adapter Angle for Depth Adjustment Installation"
Catalog #: 20118-814

ADDITIONAL PRODUCT DETAILS

19" rack mountable drawer with keyboard with full extension.

Other keyboard layouts, trackball and connections on request.

CERTIFICATIONS

  • RoHS

Item(s) Delivered

Delivery of this product includes the following item(s):

Item Description Quantity
1 19" drawer with front panel 1 U; keyboard (width 441 mm, depth 310 mm ); with USB for keyboard and mouse, cable length 1.8 m; touchpad 62 x 46 mm 1

*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.