Skip to main content

Please Select Your Country/Language Preferences

Adjustable Monitor Arm with Keyboard Tray (Vamonitor)

  • Support arm for mounting of flat screen monitor, keyboard and mouse on
  • Fixing is to the side of the Heavy-Duty frame
  • Static load-carrying capacity of arm maximal 8 kg, static load-carrying capacity of keyboard maximal 2.5 kg
  • Support arm: Height-adjustable 300 mm; Angle of rotation on cabinet 180 °; Monitor rotation angle 340° (fitted on cabinet 270°); Monitor tilt angle 60°; Integrated cable routing
  • Suitable for industrial and laboratory applications
  • Keyboard and Mouse storage place
More

Catalog #:

60118-563
Your price:
--
List price (RRP):
--
Price per piece, excluding VAT*
Distributor availability

Data subject to change without notice

PRODUCT ATTRIBUTES

  • Product Type: Monitor Arm
  • Works With: Cabinet

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

Accessories

Monitor Arm Mounting Kit for Novastar Cabinet
Monitor Arm Mounting Kit for Novastar HD Cabinet
Catalog #: 25630-184
Monitor Arm Mounting Kit for Varistar Cabinet
Monitor Arm Mounting Kit for Varistar Cabinet with Bolted Side Panels
Catalog #: 25630-185

Recommended products

Adjustable Monitor Arm
Adjustable Monitor Arm (VAMONITOR)
Catalog #: 60118-562

ADDITIONAL PRODUCT DETAILS

Pendant arm with keyboard tray with high flexibility and operability to connect HMI for the operator The collapsable articulate arm is ideal for a rack mounted stand workstation. It's an easy to install rack mountable appendage which allow panoramic movement possibilities for mounting a flat screen monitor and keyboard & mouse in industrial environments.

Item(s) Delivered

Delivery of this product includes the following item(s):

Item Description Quantity
1 Monitor Arm with keyboard tray, flexible 1
2 User Manual 1

*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.