"19"" Power Distributor, 3-Phase, 3 x 32 A"
- 3-phase distributor for connecting to single-phase consumers or socket strips
- Input 3-phase 400 VAC
- Output via IEC 60320-C19 sockets
- Overcurrent protection for each output
Data subject to change without notice
PRODUCT ATTRIBUTES
- Product Type: Power Distributor
- Height: 131 mm
- Depth: 250 mm
- Length: 484 mm
Resellers in your area
Below is a list of local resellers who currently have this item in stock:
Distributor | Quantity | Date in Stock | ||
---|---|---|---|---|
There is no information available. |
ADDITIONAL PRODUCT DETAILS
19" power distribution box with 3 phase input and circuit breakers. The unit provides IEC C19 outlets for equipment or single phase PDUs.
CERTIFICATIONS
Item(s) Delivered
Delivery of this product includes the following item(s):
Item | Description | Quantity | |
---|---|---|---|
1 | 19" power distributor, 3 U, St, 1.5 mm, RAL 7021, with M 32 cable fitting, plastic, white | 1 | |
2 | Socket insert IEC 60320-C19, with cable securing clamp, 230 VAC in 32 A/phase version | 6 | |
3 | Overcurrent circuit breaker, 16 A | 6 | |
4 | Handle, Al, black, incl. fixing materials kit (enclosed loose) | 2 |
RESOURCES
Approval Agency Certificate
Catalog
Data Sheet
Installation Manual / Instruction Sheet
*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.