"EuropacPRO 19"" Subrack Kit for Backplane, Light, Unshielded, 3 U, 235 mm"
- Subrack with side panel type L ("light") with integrated 19" support brackets
- Horizontal rail type "light"
- Aluminum construction
- Rear horizontal rails for backplane mounting with insulation strip
- Installed load up to 7.5 kg
- Supplied as space-saving flat-pack
- Internal and external dimensions in accordance with: IEC 60297-3-100, -101, IEEE 1101.1
- Modifications such as cutouts, different finishes or dimensions available
Data subject to change without notice
PRODUCT ATTRIBUTES
- Product Type: Subrack/Chassis
- Rack Height: 3 U
- Rack Width: 84 HP
- Depth: 235 mm
- For Mounting: Backplane
- Board Depth: 160 mm; 220 mm / 160 mm; 220 mm
- EMC Shielding: No
- Static Load: 7.5 kg
- Handle Included: No
- Mounting: Rack
- Complies With: IEC 60297-3-100; IEC 60297-3-101; IEEE 1101.1
- Package Quantity: 1
Resellers in your area
Below is a list of local resellers who currently have this item in stock:
Distributor | Quantity | Date in Stock | ||
---|---|---|---|---|
There is no information available. |
ADDITIONAL PRODUCT DETAILS
Non-EMC shielded subrack for backplane mounting, light version.
Subrack is not prepared for shielding, retrofit for protection class IP 20 possible
Individual configuration: broad range of variants in height, width and depth; guide rails for a wide variety of applications; interior options; accessories and mounting material.
CERTIFICATIONS
Item(s) Delivered
Delivery of this product includes the following item(s):
Item | Description | Quantity | |
---|---|---|---|
1 | Side panel type L, Al, 2 mm, passivated, with integrated 19" support bracket | 2 | |
2a | Front horizontal rail (L‐KD) | 2 | |
2b | Rear horizontal rail (L‐ST) | 2 | |
3 | Threaded inserts, front and rear (pre-fitted) | 4 | |
4 | Insulation strip (pre-fitted) | 2 | |
5 | Fixing materials kit, user manual | 1 |
RESOURCES
Approval Agency Certificate
Catalog
Installation Manual / Instruction Sheet
*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.