Skip to main content

Please Select Your Country/Language Preferences

Gateway for Electronic Door Lock

  • Connects to Ethernet network
More

Catalog #:

23130-523
Your price:
--
List price (RRP):
--
Price per piece, excluding VAT*
Distributor availability

Data subject to change without notice

PRODUCT ATTRIBUTES

  • Product Type: Gateway
  • Product Family: Varistar
  • Type: Ethernet Gateway
  • Works With: MLR Electronic Lock; Varistar CP

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

Accessories

23130515.515.tif image
Power Supply for Electronic Lock
Catalog #: 23130-515

ADDITIONAL PRODUCT DETAILS

Gateway for electronic locking systems to monitor access and status over SNMP connected through the Software Administration Suite.

CERTIFICATIONS

  • RoHS

Item(s) Delivered

Delivery of this product includes the following item(s):

Item Description Quantity
1 Gateway, width 75 mm, depth 70 mm, height 29 mm 1

*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.