Skip to main content

Please Select Your Country/Language Preferences

Outdoor Modular VENT Cabinet With Single Door, Fan, 1530H 29 U, 700W 730D

  • Aluminium profile frame with removable, double-walled cladding
  • IP 55 or NEMA 12~
  • Double-walled
  • Extensive range of 19" cabinet accessories
  • Access to cabinet from all sides
More

Catalog #:

10149-334
Your price:
--
List price (RRP):
--
Price per piece, excluding VAT*
Distributor availability

To add cut-outs, change color or see more options for 10149-334, click Customize below:

Customize

Data subject to change without notice

PRODUCT ATTRIBUTES

  • Product Type: Outdoor Cabinet
  • Product Family: Modular
  • Rack Height: 29 U
  • Height: 1530 mm
  • Width: 700 mm
  • Depth: 730 mm
  • Wall Type: Double Walled
  • Door Type: Single Door
  • Access: Front
  • Cooling: Fan Ventilation
  • EMC Shielding: No (Retrofittable)
  • Complies With: IEC 61969-1; IEC 61969-2; IEC 61969-3; IEC 60917-1; IEC 60917-2; ETS 300119; IEC 60529; DIN EN 50178; VDE 0160; ETSI EN 300019-1-4

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

Accessories

Outdoor Unibody VENT Cabinet With Single Door
Outdoor Cabinet Replacement Filter for Unibody Vent and Modular VENT
Catalog #: 21149-184
Outdoor Unibody VENT Cabinet With Single Door
Outdoor Cabinet Spare Part Fan for Unibody Vent and Modular VENT, 230 VAC
Catalog #: 21149-185

ADDITIONAL PRODUCT DETAILS

Telecom and Railway applications require sophisticated electronics in outdoor setups. nVent SCHROFF Outdoor cabinets shield such electronic components from extreme weather and vandalism, ensuring operational continuity. Modular contruction allows multiple configurations in size and function along with multiple cooling options.

Height dimensions are without base/plinth.

qW = specific heat dissipation capacity according to ETSI EN 300 019-1-4.

CERTIFICATIONS

  • RoHS

Item(s) Delivered

Delivery of this product includes the following item(s):

Item Description Quantity
1 Frame, screwed, Al 1
2 Double skin sidewall, Al inside raw; St RAL 7035 outside 2
3 Double skin front door, Al raw inside; St RAL 7035 outside; 3-point lock, swivel handle with DIN profile half-cylinder, door opening angle 135 °, door lock at 120 °, door hinge left 1
4 Double skin rear wall, Al raw, inside raw; St RAL 7035 outside 1
5 Double skin roof, Al raw, inside raw; St RAL 7035 outside (including lifting eyes) 1
6 Base/Plinth, St RAL 7035, with removable panels, heigth 200 mm, bottom panel Al inside raw 1
7 Depth members for 19 "/ metric panel/slide mounts, St surface AlZn 4
8 19" frame, St surface AlZn 1
9 Earth/grounding kit, mounted 1
10 Axial fan (2 pieces), 360 m³ / h free-blowing per fan, 53 dB (A), max. Power consumption 35 W, terminal block connection, thermostat, 48 VDC; installed at the top; Filter mats M5 in the door 1

*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.