Varistar MIL Cabinet, EMC Shielded, MIL 901D, With Cable Shock Absorbers
- Cabinet IP 55 for extreme seismic and mobile conditions (with shock absorbers)
- Tested to MIL-STD-901D
- Doubly protected against corrosion, zinc-plated and powder-coated
- 4 shock absorbers at bottom and 2 shock absorbers at top
- EMC protection 60 dB at 1 GHz, 40 dB at 3 GHz (IEC 61587-3)
- Rear panel horizontally partitioned for fitting of e.g. cable ducting
Data subject to change without notice
PRODUCT ATTRIBUTES
- Product Type: Cabinet
- Product Family: Varistar
- Frame Material: Steel
- Frame Color: Pebble Grey
- Frame Color Code: RAL 7032
- Cladding Material: Steel
- Cladding Color: Pebble Grey
- Cladding Color Code: RAL 7032
- Rack Height: 38 U
- Height: 1800 mm
- Width: 600 mm
- Depth: 800 mm
- Static Load: 1600 kg
- Dynamic Load: 150 kg
- Protection Rating: IP55
- Complies With: IEC 60529; IEC 61587-1; IEC 60297-3-100; IEC 61587-3; IEC 61587-1; MIL-S-901D
Resellers in your area
Below is a list of local resellers who currently have this item in stock:
Distributor | Quantity | Date in Stock | ||
---|---|---|---|---|
There is no information available. |
ADDITIONAL PRODUCT DETAILS
Cabinet with MIL901D, IP 55 and EMC compliance for extreme seismic and mobile conditions with shock absorbers. The enclosures are for frigate, airforce and military applications.
Other dimensions and versions on request.
CERTIFICATIONS
Item(s) Delivered
Delivery of this product includes the following item(s):
Item | Description | Quantity | |
---|---|---|---|
1 | Welded basic frame, heavy duty, St profile, RAL 7032, with reinforcement brackets welded on floor frame, 10 mm, St, finish AlZn; base plate, St; 4 shock absorbers; EMC gasket | 1 | |
2 | Flat top cover, flush, St, finish AlZn, exterior RAL 7032 | 1 | |
3 | Front door, St, finish AlZn, RAL 7032, 180° hinge, 4‐point locking, lever handle | 1 | |
4 | Rear panel, top, screw fixed, St, finish AlZn, RAL 7032; 2 shock absorbers; | 1 | |
5 | Rear panel, centre, screw fixed, St, finish AlZn, RAL 7032 | 1 | |
6 | Rear panel, bottom, screw fixed, St, finish AlZn, RAL 7032 | 1 | |
7 | Side panel, screw fixed, St, AlZn, RAL 7032 | 2 | |
8 | 19" panel/slide mount with EIA perforation, St, finish AlZn, depth‐adjustable in 25 mm increments | 4 | |
9 | GND/earthing kit, assembled | 1 |
RESOURCES
Approval Agency Certificate
Catalog
Test Report
*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.