Skip to main content

Please Select Your Country/Language Preferences

Intelligent iPDU, EN1950, 400 VAC, 3-PH, 63 A

  • Enlogic EN1xxx Intelligent Power Distribution Units monitors input power of the entire PDU, provides billing grade unit level monitoring
  • High Visibility Data Display and Interactive Graphic Display
  • Measure circuit breaker loads across redundant feeds to avoid accidental downtime
  • Enables smart load balancing for power efficiency and maximized capacity utilization
  • Gigabit Ethernet Interface and redundant Ethernet (10/100)
  • iPDU DC power redundancy solution for up to 64 PDU's
  • Toolless Hot-Swap Controller
  • Input voltage 400 VAC, 3-phase
  • C13, C19 outlets
More

Catalog #:

EN1950
Your price:
--
List price (RRP):
--
Price per piece, excluding VAT*
Distributor availability

Data subject to change without notice

PRODUCT ATTRIBUTES

  • Product Type: Socket Strip
  • Socket Type: (21) C13/C15; (21) 4-in1 Combo
  • Socket Quantity: 42
  • Color: Black
  • Switched Outlets: No
  • Circuit Breaker: 1-pole, 20 A, Hy-Mag
  • Circuit Breaker Quantity: 12
  • Input Cable Location: Top Feed
  • Input Current: 63 A
  • Input Voltage: 400-415 VAC, 3 PH Wye
  • Interrupt Rating: 10 kAIC
  • Max Power Input: 14.4 kVA
  • Metering Type: Input
  • Output Voltage: 200 – 240 VAC
  • Plug Type: IEC 60309 563P6 (IP44)
  • Rack Height: 0 U
  • Removable Input Cable: No

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

Accessories

EA9102.jpg image
RackPower Single Temperature Sensor
Catalog #: EA9102
EA9103.jpg image
RackPower Single Temperature and Humidity Sensor
Catalog #: EA9103
EA9105.jpg image
RackPower 3x Temperature and 1x Humidity Sensor
Catalog #: EA9105
RackPower Sensor Input Hub
Catalog #: EA9106
EA9109.png image
RackPower Door Switch Sensor
Catalog #: EA9109
EA9110.jpg image
RackPower Dry Contact Cable
Catalog #: EA9110
EA9111.tif image
RackPower Spot Leak Detection Sensor
Catalog #: EA9111
EA9112.jpg image
RackPower Rope Leak Detection Sensor
Catalog #: EA9112

ADDITIONAL PRODUCT DETAILS

Modular, compact intelligent PDU with inlet metering. Ultra-Low Profile Design

Please order bracket for vertical mounting separately.

*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.