Skip to main content

Please Select Your Country/Language Preferences

RackPower eHandle RFID and Keypad

  • Security Access Control Handle for nVent SCHROFF RackPower iPDU's
  • Single or dual authentication
  • Triple embedded proximity card reader supporting MIFARE Classic 4k - UID, MIFARE Plus 2k - UID, MIRFARE DESFire 4k - UID, HIS iClass - UID, HID 125 kHz prox - CSN and EM125 kHz Prox - CSN
  • Remote lock/unlock and remote monitoring
  • Local lock status indicator with multi-color LED indicator
  • Dual sided visible LED alarm beacons to indicate power, environmental, or security alarm status for the rack
  • User customizable key lock for manual over-ride
  • Embedded humidity sensor and additional environmental sensor port
  • Local data storage of 200 user credentials and 500 local events
  • Customizable alarm, LED status, and access configuration settings
More

Catalog #:

EA9500
Your price:
--
List price (RRP):
--
Price per piece, excluding VAT*
Distributor availability

Data subject to change without notice

PRODUCT ATTRIBUTES

  • Product Type: Handle
  • Type: eHandle
  • Works With: RackPower

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

Accessories

RackPower Sensor for eHandle, Door, 1xT
Catalog #: EA9550
RackPower Sensor for eHandle, Door, 3xT
Catalog #: EA9551
RackPower Cable Harness for eHandle
Catalog #: EA9530

ADDITIONAL PRODUCT DETAILS

The security access control eHandle is an intelligent electromechanical locking system for server and networking cabinets. The eHandle seamlessly integrates with the network controller and RackPower iPDUs to serve as a hub for access control and environmental monitoring.

Item(s) Delivered

Delivery of this product includes the following item(s):

Item Description Quantity
1 eHandle with mounting brackets 1

*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.