Skip to main content

Please Select Your Country/Language Preferences

Filtered Door for RackChiller In-Row 45

  • Filtration according to EN779:2012 Class G2; ISO 16890 Coarse 35%
  • Replaces standard door of RackChiller In-Row 45
More

Catalog #:

24630-188
Your price:
--
List price (RRP):
--
Price per piece, excluding VAT*
Distributor availability

Data subject to change without notice

PRODUCT ATTRIBUTES

  • Product Type: Air/Liquid Heat Exchanger
  • Product Family: Varistar
  • Width: 300 mm
  • Height: 2000 mm
  • Color: Black Grey
  • Color Code: RAL 7021
  • Rack Height: 42 U

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

ADDITIONAL PRODUCT DETAILS

The filtered door replaces a standard unfiltered door on the RackChiller In-Row 45 in order to etend the device with air filtering of incoming / warm aisle air. The filter is washable / cleanable with clean water or compressed air.

Works only with Varistar LHX+ 45 In-Rack and RackChiller In-Row 45

Item(s) Delivered

Delivery of this product includes the following item(s):

Item Description Quantity
1 Perforated Rear Door with Ply Filter 1
2 Installation Instructions 1

*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.