Condensate Management for Varistar LHX+ 45 / RackChiller In-Row 45, Bottom Feed
- Provides condensate water management for facilities with low chilled water temperatures
- Condensate water which collects inside the condensate tray / bottom panel of the cooler will be removed
- Can be retrofitted even after cooler installation
Data subject to change without notice
PRODUCT ATTRIBUTES
- Product Type: Management Unit
- Product Family: RackChiller
Resellers in your area
Below is a list of local resellers who currently have this item in stock:
Distributor | Quantity | Date in Stock | ||
---|---|---|---|---|
There is no information available. |
ADDITIONAL PRODUCT DETAILS
For facilities which operate at low chilled water temperatures, there is an increased risk of condensation. The condensate water will drip into the condensate tray where it will be collected. This kit enables the device to remove the condensate water into a condensate management plambung network.
The kit is meant for installations with a condensate water plumbing overhead of the cooler. It transports the water with the help of a pump above the level of the condensate tray.
Item(s) Delivered
Delivery of this product includes the following item(s):
Item | Description | Quantity | |
---|---|---|---|
1 | Hose Nipple | 1 | |
1a | Installation Instructions | 1 | |
2 | Seal | 1 | |
3 | Threaded Nut | 1 | |
4 | Flexible Hose, Inner Diameter 10 mm | 1 | |
5 | Fixing / Bracketing Material | 1 |
RESOURCES
Data Sheet
*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.