Skip to main content

Please Select Your Country/Language Preferences

Grounding/Grounding Busbar Kit With Screw Clamps, 450 mm, 19"

  • To screw grounding cables with endpiece or stripped
  • Threaded fixing points M5 in intervals of 15 mm
  • Assembly insulated from the frame
  • Maximum current capacity 200 A
More

Catalog #:

20118-865
Your price:
--
List price (RRP):
--
Price per piece, excluding VAT*
Distributor availability

Data subject to change without notice

PRODUCT ATTRIBUTES

  • Product Type: Grounding Kit
  • Type: Screw Clamp
  • Length: 450 mm

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

Accessories

Cage-Nut_M6_21100-003+004.png image
Cage Nut Kit, M6, 50 pcs
Catalog #: 21100-003
GND-Clamp
Grounding/Earthing Clamp, 35 mm², 20 Pieces
Catalog #: 21120-209

ADDITIONAL PRODUCT DETAILS

Metallic strip typically housed inside switchgear, panel boards, and busway enclosures for local high current power distribution. They are also used to connect high voltage equipment at electrical switchyards, and low voltage equipment in battery banks.

Item(s) Delivered

Delivery of this product includes the following item(s):

Item Description Quantity
1 Insulating support, plastic 2
2 Busbar, copper, untreated, 15 x 5 mm, fixing points M5 in intervals of 20 mm 1
3 Screw D4x14 2
4 Self-tapping screw M6x13 2

*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.