Skip to main content

Please Select Your Country/Language Preferences

RackChiller In-Row 45 Air-Water Cooler, 1200D

  • In-Row air/liquid cooler, ideal for hot aisle containment
  • Hot-swappable components simplify repair and maximize availability
  • Designed for efficient operation at increased facility water temperatures
  • Combination with direct to chip liquid cooling
  • Modular standard - easy to adapt to individual requirements.
  • Minimum changes between In-Row and LHX+ (In-Rack) design - simplifies planning, layout and specification
  • Fans, power supplies, controller and control valve all are hot-swappable
  • Automatic fan speed and valve opening control
  • 7” high resolution touch screen interface
  • Hydraulic and electric connection through top or bottom
  • Monitoring via Ethernet interface (Web browser, Modbus TCP, SNMP v2c) and Modbus RTU
More

Catalog #:

10630-103
Your price:
--
List price (RRP):
--
Price per piece, excluding VAT*
Distributor availability

Data subject to change without notice

PRODUCT ATTRIBUTES

  • Product Type: Air/Liquid Heat Exchanger
  • Product Family: RackChiller
  • Width: 300 mm
  • Depth: 1200 mm
  • Height: 2000 mm
  • Supply Voltage: 200 – 240 V
  • Coolant Feed: Top; Bottom
  • Protection Rating: IP20
  • Rack Height: 42 U

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

Accessories

N00186-Varistar CP Base Plinth 300W-24630-149.tif
Varistar LHX+ 45 Base Plinth 100H
Catalog #: 24630-149
A10000273
Leak Detection for Varistar LHX+ 45 / RackChiller In-Row 45
Catalog #: 24630-168
Condensate Management for Varistar LHX+ 45 / RackChiller In-Row 45, Top Feed
Catalog #: 24630-170
N00186-Flexible Hoses for LHX+RackChiller In-Row, BSP_BSP-24630-173.tif
Flexible Hoses for Varistar LHX+ 45 / RackChiller In-Row 45, BSP-BSP, 4 m
Catalog #: 24630-173
N00186-Flexible Hoses for LHX+RackChiller In-Row, QD_BSP-24630-174.tif
Flexible Hoses for Varistar LHX+ 45 / RackChiller In-Row 45, QD-BSP, 4 m
Catalog #: 24630-174
N00186-Flexible Hoses for LHX+RackChiller In-Row, BSP_BSP-24630-175.tif
Flexible Hoses for Varistar LHX+ 45 / RackChiller In-Row 45, BSP-BSP, 6 m
Catalog #: 24630-175
N00186-Flexible Hoses for LHX+RackChiller In-Row, QD_BSP-24630-174.tif
Flexible Hoses for Varistar LHX+ 45 / RackChiller In-Row 45, QD-BSP, 6 m
Catalog #: 24630-176
N00186-Adapter fitting BSPP m_NPT m 24630-177.tif
Adapter BSP-NPT for Varistar LHX+ 45 / RackChiller In-Row 45
Catalog #: 24630-177
N00186-Varistar CP Front Blanking 300W- 24630-187.tif
Levelling Feet Blanking for Varistar LHX+ 45 / RackChiller In-Row 45
Catalog #: 24630-187
Filtered Door for RackChiller In-Row 45
Catalog #: 24630-188
ganging kit
Height Extension for RackChiller In-Row 45, 47U
Catalog #: 24630-189
ganging kit
Height Extension for RackChiller In-Row 45, 52U
Catalog #: 24630-190

ADDITIONAL PRODUCT DETAILS

RackChiller In-Row Coolers (IRC) are designed to deliver localized/supplemental energy efficient cooling in data centers. The RackChiller In-Row 45 air-to liquid cooler is a modular and scalable precision cooling solution that can replace or supplement traditional data center cooling infrastructure. The units can be scaled optimally to suit individual packaging density and redundancy requirements.

The cooling system is integrated into a Varistar CP mobile frame for ideal side by side connection to Varistar CP or third party racks. The cooler comes with perforated front and rear doors. This allows seamless integration into rows of racks with hot or cold aisle containment. The integrated fans move the warm exhaust air from the hot aisle through an air to water heat exchanger where the heat is transferred to a water circuit. The air is then provided into the cold aisle towards the equipment.

For trouble-free operation of the air/liquid heat exchanger the quality requirements of the coolant must be maintained; The selection of appropriate anti-corrosion and frost protection agents depends on the environment in which the unit is used and on the external chiller

At coolant temperatures below 14 °C, there is an increased risk of condensation. We recommend using a condensate management package

Item(s) Delivered

Delivery of this product includes the following item(s):

Item Description Quantity
1 RackChiller In-Row 45 Air-Water Cooler, 1200D 1
2 Power Cable, 5 m 1
3 User Manual (download link) 1

*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.