Skip to main content

Please Select Your Country/Language Preferences

Digital Contact Sensor (Input) with 12V supply for Guardian Management Gateway

  • External sensor for the Guardian Management Gateway
  • A port is capable of monitoring up to 16 sensor devices with a total cable length of 40 meters
  • If an nVent SCHROFF Guardian sensor is connected, it appears in the web interface with type and serial number
  • Metal housing
  • Easy Mounting
  • 2 x RJ 45 connection
  • Easy daisy chain with CAT6 patch cable (or higher shielding)
More

Catalog #:

21070-125
Your price:
--
List price (RRP):
--
Price per piece, excluding VAT*
Distributor availability

Data subject to change without notice

PRODUCT ATTRIBUTES

  • Product Type: Sensor
  • Type: Digital Contact
  • Works With: Guardian Management Gateway

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

ADDITIONAL PRODUCT DETAILS

External sensor monitoring digital inputs/outputs with 2 RJ45 connectors. Up to 16 sensors can be daisy chained over patch cables and connected to one Guardian Management Port.

*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.