Filter By
Filter By
Products | 1 results
PXI System With ATX PSU, 4 U, 8 slot, 44 HP
- Product Type: System
- Number of Slots: 8
- Type: Desktop
- Backplane Type: 3 U CompactPCI with PXIbus
- Data Transfer: 64-bit PCI Bus
- Power per Slot: 30 W
- Input Voltage AC: 100 – 240 V
- Airflow Direction: Bottom to Rear
- Rack Height: 4 U
- Power Supply Type: Open Frame
- Power Supply Included: Yes
- Rear I/O: No
- Complies With: PXISA PXI-1 R2.0
- Depth: 355 mm
Catalog #:
14579-008