Skip to main content

Please Select Your Country/Language Preferences

Fan Speed Control Unit With C13 Plug, IEC Plug

  • External sensor can be set at a desired measurement point
  • Open-collector output (parametrisable) – Alarm output (active/passive) – DC fans (PWM output) – Remote display (via optional digital display with front panel)
  • Mounts on the support rail provided
  • Suitable for all AC fans and fan units (up to 300 W) with IEC 60320 C13 plug (plug & play)
  • Simple adjustment of switch-on temperature (with knob and digital display)
  • Current input wire / Mains cable can be chosen based on project requirement: SCHUKO-UTE / IEC / BS
More

Catalog #:

60715-006
Your price:
--
List price (RRP):
--
Price per piece, excluding VAT*
Distributor availability

Data subject to change without notice

PRODUCT ATTRIBUTES

  • Product Type: Fan Control Module
  • Display: LCD display, height 13 mm, red

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

Accessories

speed control for fans
Connecting Cable for DC Fans or Alarm Output
Catalog #: 60715-007

ADDITIONAL PRODUCT DETAILS

Suitable for all AC fans and fan units (up to 300 W) with IEC 60320 C13 plug (plug & play).

Please order the current input wire / mains cable seperately

CERTIFICATIONS

  • EAC
  • RoHS

Item(s) Delivered

Delivery of this product includes the following item(s):

Item Description Quantity
1 Speed control; input/output voltage 115 ... 240 VAC 1
2 Temperature sensor, cable length 1.5 m 1
3 Fan cable, 2 m, with IEC 60320 socket 1
4 Mains cable, 3 m, with connecting plug 1
5 Support rail, St, zinc-plated (EN 50022) 1
6 Assembly kit 1

*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.