Skip to main content

Please Select Your Country/Language Preferences

LHX+ In-Rack Cooler, Air/Liquid Heat Exchanger, 10 KW, 230 V, 2 Fans, 6 U, 550D

  • 19" mountable Air/liquid heat exchanger with fan
  • Easy replaceble fans without dismounting the heat exchanger
  • Coolant feed from top or bottom
More

Catalog #:

29714-016
Your price:
--
List price (RRP):
--
Price per piece, excluding VAT*
Distributor availability

Data subject to change without notice

PRODUCT ATTRIBUTES

  • Product Type: Air/Liquid Heat Exchanger
  • Works With: Varistar; Varistar CP
  • Width: 426 mm
  • Depth: 500 mm
  • Height: 266 mm
  • Supply Voltage: 230 V min
  • Redundant Power Supply: No
  • Coolant Feed: Bottom

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

Accessories

LHX+ Water Control Package Kit
LHX+ Water Control Package Kit
Catalog #: 23130-663
LHX+ Control Unit for LHX+ 5 KW and 10 KW kit
Controller Kit for LHX+ 5 KW and 10 KW
Catalog #: 23130-664
LHX+ Remote Access Control
LHX+ Display for Control Unit
Catalog #: 23130-666
Door Contact Switch Kit
Door Contact Switch Kit
Catalog #: 23130-667

ADDITIONAL PRODUCT DETAILS

RackChiller In-Row Coolers (IRC) are designed to deliver localized/supplemental energy efficient cooling in data centers. RackChiller IRC is a modular and scalable precision cooling solution that can replace or supplement traditional data center cooling infrastructure.

Please order separatly: Monitoring via Control unit, water control package, display and door contact switch.

Item(s) Delivered

Delivery of this product includes the following item(s):

Item Description Quantity
1 LHX+ 10 KW air/water heat exchanger, 100 ... 240 VAC, 2 fans, 6 U, width 426 mm, depth 500 mm 1
2 Mains cable, 1.5 m 1
3 Connecting cable for management unit 1
4 User manual (for online download) 1

*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.