Skip to main content

Please Select Your Country/Language Preferences

RackChiller RDHX PRO Door Filter, 800W

  • Upgrades the cooler with a ply air filter for installation at rack internal side of heat exchanger
  • Filter class G2 EN779:2012 (Corresponds to MERV 4)
More

Catalog #:

24630-202
Your price:
--
List price (RRP):
--
Price per piece, excluding VAT*
Distributor availability

Data subject to change without notice

PRODUCT ATTRIBUTES

  • Product Type: Filter
  • Product Family: RackChiller
  • Width: 800 mm

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

ADDITIONAL PRODUCT DETAILS

The door filter is retrofitted onto the RDHX PRO in order to extend the device with air filtering of incoming warm air. The filter is washable / cleanable with clean water or compressed air.

Works only with RackChiller RDHX PRO.

Item(s) Delivered

Delivery of this product includes the following item(s):

Item Description Quantity
1 Ply Filter with Brackets 1
2 Installation Instructions 1

*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.