RackChiller RDHX PRO Leak Detection Kit
- Leak detection equipment for RackChiller RDHX PRO
- Rope sensor to be installed atdevice's bottom bottom panel
- Includes leak detection module and accessories
Data subject to change without notice
PRODUCT ATTRIBUTES
- Product Type: Sensor
- Product Family: RackChiller
Resellers in your area
Below is a list of local resellers who currently have this item in stock:
Distributor | Quantity | Date in Stock | ||
---|---|---|---|---|
There is no information available. |
ADDITIONAL PRODUCT DETAILS
This leak detection package extends the RDHX PRO with the capability to detect leaks within the device. The rope sensor is installed at the rim of the condensate tray to minimize false alarms through condensate water or similar.
Works only with RackChiller RDHX PRO.
This package needs to be installed into the cooler prior to commissioning of the device. It can not be retorfitted once the cooler is surrounded with racks.
Item(s) Delivered
Delivery of this product includes the following item(s):
Item | Description | Quantity | |
---|---|---|---|
1 | Leak Detection Sensor | 1 | |
2 | Leak Detection Wire | 1 | |
3 | Terminal Resistor | 1 | |
4 | Cables / Wires | 1 | |
5 | Fixing / Bracketing Material | 1 | |
6 | Installation Instructions | 1 |
RESOURCES
Installation Manual / Instruction Sheet
*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.